RCBO Electronic 1M 1P 6kA B-45A 30mA AC Class ADN145
EAN-Nr.
3250611063667
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
Technical characteristics
Architecture
-
Neutral positionright
-
Number of poles1 P
-
Type of pole1 P
-
CurveB
Main electrical features
-
Rated operational voltage Ue230 / 240 V
-
Frequency50 Hz
Voltage
-
Rated insulation voltage250 V
-
Max operating voltage253 V
-
Rated impulse withstand voltage4000 V
Electric current
-
Rated residual operating current30 mA
-
Rated short circuit breaking capacity Icn under 230V AC according IEC60898-16 kA
Electric current / temperature
-
Rating current 30°C45 A
Dimensions
-
Depth of installed product73 mm
-
Height of installed product115 mm
-
Width of installed product17.5 mm
Power
-
Total power loss under IN12.42 W
Endurance
-
Electric endurance in number of cycles2000
-
Number of mechanical operations1000
Installation, mounting
-
Tightening torque2,1Nm
Standards
-
Standard textIEC 61009-1 ; EN 61009-1
-
European directive WEEEconcerned
Safety
-
Protection index IPIP20
-
Residual current typeAC
Downloads
-
Product image
-
Instruction manual
Instruction manuals for ADN145
Notice disjoncteur différentiel BS
PDF733 KB -
Declaration of conformity
EU Declaration of conformity for ADN145
Declaration
PDF129 KB
More documentation