RCBO 1P+N 6kA B-6A 30mA A Class ADA906U
EAN-Nr.
3250611011675
Packaging
1 piece
£187.51
/ piece
*
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Neutral positionright
-
Number of poles2 P
-
Type of pole1P+N
-
CurveB
Main electrical features
-
Rated operational voltage Ue240 V
-
Frequency50 Hz
Voltage
-
Rated insulation voltage500 V
-
Max operating voltage240 V
-
Rated impulse withstand voltage4000 V
Electric current
-
Rated residual operating current30 mA
-
Rated short circuit breaking capacity Icn under 230V AC according IEC60898-16 kA
Electric current / temperature
-
Rating current 30°C6 A
Dimensions
-
Depth of installed product68 mm
-
Height of installed product83 mm
-
Width of installed product35 mm
Power
-
Total power loss under IN1.9 W
Tripping
-
Short-time delayed trippingNo
Endurance
-
Electric endurance in number of cycles2000
-
Number of mechanical operations2000
Installation, mounting
-
Tightening torque2,1Nm
Connection
-
Connection cross-sect. flexible conductor1 / 16mm²
-
Connection cross-sect. rigid cable1 / 25mm²
-
Type of connectionwith screw
Standards
-
Standard textIEC 61009-1
Safety
-
Residual current typeA
Use conditions
-
Operating temperature-25…40 °C
Downloads
-
Product image
-
Instruction manual
Instruction manuals for ADA906U
PDF1 MB -
Catalogue
Commercial Distribution Catalogue
PDF14 MB -
Declaration of conformity
EU Declaration of conformity for ADA906U
Declaration
PDF920 KB -
PEP document
Product environmental profile for ADA906U
PEP_Hager_ADS913D_EN_07012016
PDF671 KBProduct environmental profile for ADA906U
PDF357 KB -
RoHS report
Pollutant guidelines for ADA906U
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation