![](https://hager.com/uk/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
ATC deco cover K.x stainless steel 80960173
EAN-Nr.
4011334417453
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Fixing modeflush-mounting
Dimensions
-
Height55.7 mm
-
Width70.7 mm
Materials
-
Colourstainless steel
-
RAL colourRAL 9022 - Pearl light grey
-
Materialplastic
-
Materialthermoplastic
-
Surface appearancematt
-
Type of surface treatmentPainted
Accessories included
-
Inscribable, with labelling fieldNo
Safety
-
Protection index IPIP20