KNX glass sensor 2g thermostat, display,intg bus coupl.,KNX-TS sensor, al. 75642034

EAN-Nr.
4011334317890
Packaging
1 Prt.

Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
Functions
  • Function
    with valve protection function ; for switch, push-button, dimmer, blind and thermostat functions
Dimensions
  • Depth
    37.7 mm
  • Height
    160 mm
  • Width
    86 mm
Power
  • Current consumption
    23 mA
Materials
  • Colour
    aluminium
  • Type of surface treatment
    Tampography
Accessories included
  • Inscribable, with labelling field
    No
Safety
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    -5…45 °C

Downloads

More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.