![](https://hager.com/uk/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
B.IQ push-button 4gang, KNX - B.IQ, stainless steel, metal brushed 75164093
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
-
Fixing modeflush-mounting
-
Functionfor switch, push-button, dimmer and shutter functions
-
Height118.1 mm
-
Width88.5 mm
-
Colourstainless steel
-
RAL colourRAL 9022 - Pearl light grey
-
Materialstainless steel
-
Surface appearancematt
-
Type of surface treatmentbrushed
-
Inscribable, with labelling fieldNo
-
Protection index IPIP20
-
Protectionwith dismantling protection
-
Operating temperature-5…45 °C
Downloads
-
Product image
-
ETS Base
Product-Database ETS for 75164093
KNX Database (from ETS2) for 751640xx-751641xx - Push-button 4gang (2006-04)
VD145 KBProduct-Database ETS for 75164093
KNX Database (from ETS2) for 751640xx-751641xx - Push-button 4gang (2006-04)
VD125 KBProduct-Database ETS for 75164093
KNX Database (from ETS2) for 7516409xx - B.IQ push-button 4gang (2012-10)
VD1142 KBProduct-Database ETS for 75164093
KNX Database (from ETS2) for 7516409xx - B.IQ push-button 4gang (2012-10)
VD145 KB -
Application description
Application guides ETS / easy link for 75164093
Application description ETS for 7516409xx - B.IQ push-button 4gang (EN, 2004-08)
PDF113 KB -
Product declaration
EU Declaration of conformity for 75164093
Declaration of Conformity
PDF259 KBEU Declaration of conformity for 75164093
Declaration of Conformity
PDF257 KB -
Product ROHS
Pollutant guidelines for 75164093
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 75164093
REACH-declaration 2023-10-20 (english)
PDF32 KB