Glass sensor 1gang, TS Sensor, p. white 168100

EAN-Nr.
4011334384014
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Dimensions
  • Depth
    5.7 mm
  • Height
    160 mm
  • Width
    86 mm
Materials
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    glass

Downloads

  • Product image

    Image 168100  | Hager

    Product Image 168100

  • Product notice

    Image Instruction manuals for 168100  | Hager

    Instruction manuals for 168100

    Manual for 168xx-169xx - Glass sensor 1gang (EN, 2007-03)

    PDF
    139 KB
    Image Instruction manuals for 168100  | Hager

    Instruction manuals for 168100

    Manual for 168xx-169xx - Glass sensor 1gang (EN, 2014-03)

    PDF
    156 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.