Frame l. cut-out, S.1, p. white, matt, plastic 13099909

EAN-Nr.
4011334282860
Packaging
10 PCEs

Technical characteristics

Dimensions
  • Depth
    9.5 mm
  • Height
    136.5 mm
  • Width
    80.5 mm
Materials
  • Colour
    polarwhite
  • Colour
    white  
  • Surface appearance
    matt
  • Type of surface treatment
    untreated
Safety
  • Protection index IP
    IP20
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.