Frame l. cut-out, B.3, al. brown/ant. matt, al. anodised 13093001
EAN-Nr.
4011334371687
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Dimensions
-
Depth9.5 mm
-
Height137.1 mm
-
Width91 mm
Materials
-
Colourbrown
-
Colourdark brown
-
RAL colourRAL 8017 - Chocolate brown
-
MaterialAluminium
-
Surface appearancematt
-
Type of surface treatmentAnodised
Safety
-
Protection index IPIP20
Downloads
-
Product image
-
Catalogue
Hager Berker Catalogue
PDF5 MB -
Declaration of conformity
EU Declaration of conformity for 13093001
Declaration
PDF253 KBEU Declaration of conformity for 13093001
PDF304 KB -
PEP document
Product environmental profile for 13093001
PDF397 KB -
RoHS report
Pollutant guidelines for 13093001
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 13093001
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation