![](https://hager.com/uk/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Frame 1gang, B.3, al. brown/ant. matt, al. anodised 10113001
EAN-Nr.
4011334371557
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Dimensions
-
Depth9.5 mm
-
Height81.1 mm
-
Width90.7 mm
Materials
-
Colourbrown
-
Colourdark brown
-
RAL colourRAL 8017 - Chocolate brown
-
MaterialAluminium
-
Surface appearancematt
-
Type of surface treatmentAnodised
Safety
-
Protection index IPIP20
Downloads
-
Product image
-
Product declaration
EU Declaration of conformity for 10113001
Declaration of conformity International 2021-07-28
PDF295 KB -
Product environment profile
Product environmental profile for 10113001
PDF397 KB -
Product ROHS
Pollutant guidelines for 10113001
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 10113001
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation