Switching and signalling devices

A large selection for a wide range of applications: change-over and group switches, push button switches and push buttons, installation relays, installation contactors and transformers; using products from the range of switchgear coupled with the LED indicator lights, a variety of control and signalling functions can be implemented in the distribution board. The LED lights boast a long service life and are available in 230 V and 12 to 48V versions. Audible signalling devices such as bells and buzzers offer even more possibilities.