Trunking Kit (150mm 6")
Category
- Type A Distribution Boards
-
Type B TP&N Distribution Boards
- 125A Invicta 3 Type B Distribution Boards
- 125A Distribution Boards Glazed Door
- 125A Distribution Boards Glazed Door with SPD
- 125A Distribution Boards Plain Door
- 125A Distribution Boards (Residential Application)
- 125A Dual Metered Boards
- 125A Distribution Boards IP65 - Steel
- 125A Distribution Boards IP65 - GRP
- 125A Incomer Kits
- Side by Side Incomer Kits for 125A Boards
- Dual kWh Meter Pack 125A Incomer Pulsed & Modbus
- Triple kWh Meter Pack 125A Incomer Pulsed & Modbus
- Meter Packs for 125A Boards
- 125A DIN Extension Enclosures
- 125A Cable Spreader Boxes & Optional Door Kits
- 125A Side DIN Boxes - Glazed Door
- 125A Side DIN Boxes (Residential Applications)
- 125A Full Width Side Extension Boxes
- 125A Half Width Side Extension Boxes
- Trunking Kit (100mm 4")
- Trunking Kit (150mm 6")
- Data Logger
- 125A Distribution Board Accessories
- 125A Distribution Board Flush Kits
- 250A Invicta 3 Type B Distribution Boards
- 250A Invicta 3 Hybrid Distribution Boards
- Panelboards
- Panelboard Metering
- Fuse Combination Switches
- Switch Fuses
- Switch Disconnectors
- Enclosed Automatic Transfer Switch
- Enclosed MCCBs
- Meter Packs