HRC Fuse Carriers
Category
- MCBs
- RCBOs
- RCCBs
- Load Break Switches
- Motor Starters
-
Fuse Carriers
- HRC Fuse Carriers
- HRC Fuse Carriers (Supplied with Cartridge Fuse) (Suitable for fuses which fully comply with BS 88-3 (Formely BS1361)
- L58 Fuse Carriers 690V - 125A Compatible with Accessories
- HRC Fuse Carriers (Supplied with Cartridge Fuse) (Suitable for fuses which comply with BS HD 60269-1)
- SPSN Fuse Carriers (Supplied Without Cartridge Fuse)
- Photovoltaic Catridge Fuses 900V DC
- Surge Protection
- Earth Fault Relays
- MCCBs
- Metering
- Arc Fault Detection