Catalogues and brochures

Explore
Catalogues and brochures

Product catalogue

Most popular products

5
1
JF17009SM - 18 Way Side Extension Encl DIN 96 x 9
JF17009SM
18 Way Side Extension Encl DIN 96 x 9
Price
£944.77
/ piece *
2
PCR2000/LSF/3.0 - PCR2000 c/w 3 Core 0.75mm2 3m LS0H Lead
PCR2000/LSF/3.0
PCR2000 c/w 3 Core 0.75mm2 3m LS0H Lead
Price
£41.79
/ piece *
3
JK116BGSPD - 125A 16 Way TPN Board with 4 pole SD & Type II SPD Glazed
JK116BGSPD
125A 16 Way TPN Board with 4 pole SD & Type II SPD Glazed
Price
£1,344.86
/ piece *
4
JK124BGSPD - 125A 24 Way TPN Board with 4 pole SD & Type II SPD Glazed
JK124BGSPD
125A 24 Way TPN Board with 4 pole SD & Type II SPD Glazed
Price
£1,577.27
/ piece *
5
NDN102A - MCB 1P 10kA/15kA D-2A 1M
NDN102A
MCB 1P 10kA/15kA D-2A 1M
Price
£27.84
/ piece *

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore

Need assistance?  Visit the support

Explore the support Hub, or speak with one of our support representatives today.

Get support

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions
specifying