The store will not work correctly when cookies are disabled.
Location New-Zealand
  • Contact
Image Logo  | Hager New Zealand
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and Knowledge
    • Support
    • About Us
    Account
    • Home
    • Catalog
    • DIN rail-­mounted devices
    • Modular Circuit Protec­tion Devices and Accessories
    • Residual Current Circuit Breakers with Over­cur­rent Protec­tion - (RCBOs)
    • ADM410T
    EAN
    3250611032922
    Packaging
    1 Piece
    • Residual Current Circuit Breakers with Over­cur­rent Protec­tion - (RCBOs)

    RCBO 3P+N 6kA C-10A 30mA A ADM410T

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCBO 3P+N 6kA C-10A 30mA A

    ADM410T

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Locking inter­locking func­tions 1 products available
    • Under voltage coil 1 products available
    • Shunt release 2 products available
    • Auxil­i­aries contact block 2 products available
    • Modular phase busbar 9 products available

    Complete your system

    • Locking inter­locking func­tions
    • Under voltage coil
    • Shunt release
    • Auxil­i­aries contact block
    • Modular phase busbar
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      €0.00  / *
    • MZ206

      Under voltage release 230V AC

      €0.00  / *
    • MZ204

      Shunt trip 24-48V AC 12-48V DC

      €0.00  / *
    • MZ203

      Shunt trip 230-415V AC 110-130V DC

      €0.00  / *
    • MZ202

      Alarm contact 1C+1O 6A 240V AC

      €0.00  / *
    • MZ201

      Auxiliary contact 1C+1O 6A 240V AC

      €0.00  / *
    • KB163P

      Insulated busbar 1P 63A prong 10mm² brown 13M

      €0.00  / *
    • KB163N

      Insulated busbar 1P 63A prong 10mm² blue 13M

      €0.00  / *
    • KB181A1

      Insulated prong busbar 1P 80A 16mm² 6C for RCBO

      €0.00  / *
    • KB181G1

      Insulated prong busbar 1P 80A 16mm² 9C for RCBO

      €0.00  / *
    • KDN180A

      Insulated busbar 1P 80A fork 16mm² 12M

      €0.00  / *
    • KDN180G

      Insulated busbar 1P 80A fork 16mm² 18M

      €0.00  / *
    • KDN380G

      Insulated busbar 3P 80A fork 16mm² 18M

      €0.00  / *
    • KDN380A

      Insulated busbar 3P 80A fork 16mm² 12M

      €0.00  / *
    • KDN280A

      Insulated busbar 2P 80A fork 16mm² 12M

      €0.00  / *

    Technical properties

    Archi­tec­ture
    • Type of pole
      3P+N
    • Number of protected poles
      4
    • Curve
      C
    Safety
    • Residual current type
      A
    • Ingress Protec­tion (IP) class
      IP2X
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      6 kA
    Voltage
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    • Rated oper­a­tional voltage Ue
      230 - 415 V
    • Over­voltage category according to IEC 60947-1
      3
    • Type voltage supply
      AC
    • Dielec­tric strength value of power frequency
      2 kV
    Elec­tric current
    • Rated current IN
      10 A
    • Rated residual oper­ating current Idn
      30 mA
    • Rated current -25°C
      12,30 A
    • Rated current at -20°C
      12,10 A
    • Rated current -15°C
      11,90 A
    • Rated current -10°C
      11,70 A
    • Rated current -5°C
      11,50 A
    • Rated current at 0°C
      11,30 A
    • Rated current 5°C
      11,10 A
    • Rated current 10°C
      10,90 A
    • Rated current 15°C
      10,70 A
    • Rated current at 20°C
      10,50 A
    • Rated current 25°C
      10,20 A
    • Rated current 30°C
      10 A
    • Rated current 35°C
      9,80 A
    • Rated current at 40°C
      9,50 A
    • Rated current at 45°C
      9,20 A
    • Rated current at 50°C
      9 A
    • Rated current 55°C
      8,70 A
    • Rated current 60°C
      8,40 A
    • Correc­tion factor of rating current for 2 devices placed side by side
      0,80
    • Min./max. threshold value of the AC thermal oper­a­tion
      1,13 - 1,45 A
    • Rated service breaking capa­city Ics AC according to IEC 60898-1
      6 kA
    Power
    • Power dissip­a­tion at IN
      9,70 W
    Frequency
    • Frequency
      50 - 50 Hz
    Install­a­tion, mounting
    • Nominal tight­ening torque down terminal
      2 - 2 Nm
    • Nominal tight­ening torque top terminal
      2 - 2 Nm
    • Type of bottom connec­tion for modular devices
      bicon­nect, Bypass
    Use condi­tions
    • Max. alti­tude
      2000 m
    • Class of energy limit­a­tion I²t
      3
    • Oper­ating temper­ature
      -25 - 40 °C
    • Stor­age/trans­port temper­ature
      -55 - 70 °C
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      2000
    • Number of mech­an­ical oper­a­tions
      4000
    Connec­tion
    • Cross-sec­tion of input with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of input with screws, for massive conductors
      1 - 25 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of input and output with screws, for massive conductors
      1 - 25 mm²
    Capa­city
    • Number of modules
      4
    Dimen­sions
    • Height
      84 mm
    • Width
      71 mm
    • Depth
      70 mm
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - RCBO 1P+N 6kA B-16A 30mA A QC&QB (English)
    PDF
    4,99 MB
    REACH declaration ADM410T
    PDF
    RoHS report ADM410T
    PDF

    Downloads

    • Product image

      Image ADM410T  | Hager New Zealand

      Product Image ADM410T

    • Product datasheet

      Image Hager Product data sheet ADM410T  | Hager New Zealand

      Hager Product data sheet ADM410T

      RCBO 3P+N 6kA C-10A 30mA A

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager New Zealand

      Declaration of conformity en-US 2026-07-14

      PDF
      563,04 kB
    More documentation

    Discover more of this product range

      5
    • 1
      ADD910T - RCBO 1M 1P+N 6kA D-10A 30mA A
      ADD910T
      RCBO 1M 1P+N 6kA D-10A 30mA A
    • 2
      ADD920T - RCBO 1M 1P+N 6kA D-20A 30mA A
      ADD920T
      RCBO 1M 1P+N 6kA D-20A 30mA A
    • 3
      ADC932T - RCBO 1M 1P+N 6kA C-32A 30mA A
      ADC932T
      RCBO 1M 1P+N 6kA C-32A 30mA A
    • 4
      ACC932T - RCBO 1M 1P+N 6kA C-32A 10mA A
      ACC932T
      RCBO 1M 1P+N 6kA C-32A 10mA A
    • 5
      ADA910T - RCBO 1P+N 6kA C-10A 30mA A Class
      ADA910T
      RCBO 1P+N 6kA C-10A 30mA A Class

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Contact Us

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © 2021 Ha­ger Group