The store will not work correctly when cookies are disabled.
Location New-Zealand
  • Contact
Image Logo  | Hager New Zealand
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and Knowledge
    • Support
    • About Us
    Account
    • Home
    • Catalog
    • DIN rail-­mounted devices
    • Modular Circuit Protec­tion Devices and Accessories
    • Residual Current Circuit Breakers with Over­cur­rent Protec­tion - (RCBOs)
    • ACC910T
    EAN
    3250611033264
    Packaging
    1 Piece
    • Residual Current Circuit Breakers with Over­cur­rent Protec­tion - (RCBOs)

    RCBO 1M 1P+N 6kA C-10A 10mA A ACC910T

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCBO 1M 1P+N 6kA C-10A 10mA A

    ACC910T

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Locking inter­locking func­tions 1 products available

    Compatible products

    • Suitable with 10 products available

    Complete your system

    • Locking inter­locking func­tions
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      €0.00  / *

    Suitable with

    • JVC2400S16TW

      160A TPN board, INVICTA, 24P Chassis, ISO-STD-GR

      €0.00  / *
    • JVC3600S16TW

      160A TPN board, INVICTA, 36P Chassis, ISO-STD-GR

      €0.00  / *
    • JVC4800S16TW

      250A TPN board, INVICTA, 48P Chassis , ISO-STD-GR

      €0.00  / *
    • JVC2400S25TW

      160A TPN board, INVICTA, 24P Chassis, ISO-STD-GR

      €0.00  / *
    • JVC3600S25TW

      250A TPN board, INVICTA, 36P Chassis, ISO-STD-GR

      €0.00  / *
    • JVC4800S25TW

      250A TPN board, INVICTA, 48P Chassis , ISO-STD-GR

      €0.00  / *
    • JVC6000S16TW

      160A TPN board, INVICTA, 60P Chassis , ISO-STD-GR

      €0.00  / *
    • JVC7200S16TW

      160A TPN board, INVICTA, 72P Chassis , ISO-STD-GR

      €0.00  / *
    • JVC6000S25TW

      250A TPN board, INVICTA, 60P Chassis , ISO-STD-GR

      €0.00  / *
    • JVC7200S25TW

      250A TPN board, INVICTA, 72P Chassis , ISO-STD-GR

      €0.00  / *

    Technical properties

    Archi­tec­ture
    • Type of pole
      1P+N
    • Number of protected poles
      1
    • Curve
      C
    Elec­tric current
    • Rated current IN
      10 A
    • Rated residual oper­ating current Idn
      10 mA
    • Rated current at -25°C
      12,30 A
    • Rated current at -20°C
      12,10 A
    • Rated current at -15°C
      11,90 A
    • Rated current at -10°C
      11,70 A
    • Rated current at -5°C
      11,50 A
    • Rated current at 0°C
      11,30 A
    • Rated current at 5°C
      11,10 A
    • Rated current at 10°C
      10,80 A
    • Rated current at 15°C
      10,60 A
    • Rated current at 20°C
      10,40 A
    • Rated current at 25°C
      10,20 A
    • Rated current at 30°C
      10 A
    • Rated current at 35°C
      9,80 A
    • Rated current at 40°C
      9,60 A
    • Rated current at 50°C
      9,20 A
    • Rated current at 55°C
      9 A
    • Rated current at 60°C
      8,70 A
    • Min./max. threshold value of the AC thermal oper­a­tion
      1,13 - 1,45 A
    • Rated current at 45°C
      9,40 A
    • Rated current at 65°C
      8,50 A
    • Rated current at 70°C
      8,30 A
    Safety
    • Residual current type
      A
    • Ingress Protec­tion (IP) class
      IP20
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      6 kA
    Voltage
    • Rated insu­la­tion voltage Ui
      440 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    • Max. oper­ating voltage
      264 V
    • Rated oper­a­tional voltage Ue
      230 - 240 V
    • Over­voltage category according to IEC 60947-1
      3
    Power
    • Power dissip­a­tion at IN
      4,04 W
    Frequency
    • Frequency
      50 - 50 Hz
    Use condi­tions
    • Max. alti­tude
      2000 m
    • Class of energy limit­a­tion I²t
      3
    • Oper­ating temper­ature
      -25 - 70 °C
    • Stor­age/trans­port temper­ature
      -25 - 80 °C
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      10000
    Connec­tion
    • Cross-sec­tion of top terminal with screws, for flex­ible conductors
      1 - 10 mm²
    • Cross-sec­tion of top terminal with screws, for rigid conductors
      1 - 16 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for flex­ible conductors
      1 - 10 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for rigid conductors
      1 - 16 mm²
    • Cross-sec­tion of bottom terminal with screws, for flex­ible conductors
      1 - 10 mm²
    • Cross-sec­tion of bottom terminal with screws, for rigid conductors
      1 - 16 mm²
    Install­a­tion, mounting
    • Type of top connec­tion for modular devices
      Screw terminal
    • Type of bottom connec­tion for modular devices
      bicon­nect
    Capa­city
    • Number of modules
      1
    Dimen­sions
    • Height
      85 mm
    • Width
      17,70 mm
    • Depth
      70 mm
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    Certifications and documents

    PEP - RCBO 1P+N 6kA B-16A 30mA A (English)
    PDF
    16,18 MB
    REACH declaration ACC910T
    PDF
    RoHS report ACC910T
    PDF

    Downloads

    • Product image

      Image ACC910T  | Hager New Zealand

      Product Image ACC910T

    • Product datasheet

      Image Hager Product data sheet ACC910T  | Hager New Zealand

      Hager Product data sheet ACC910T

      RCBO 1M 1P+N 6kA C-10A 10mA A

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager New Zealand

      Declaration of conformity en-US 2026-07-15

      PDF
      271,97 kB
      Image EU Declaration of Conformity  | Hager New Zealand

      EU Declaration of Conformity

      Declaration of conformity en-GB 2025-07-11

      PDF
      628,17 kB
      Image UKCA Declaration of Conformity  | Hager New Zealand

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2025-07-11

      PDF
      624,25 kB
    More documentation

    Discover more of this product range

      5
    • 1
      ADD920T - RCBO 1M 1P+N 6kA D-20A 30mA A
      ADD920T
      RCBO 1M 1P+N 6kA D-20A 30mA A
    • 2
      ADC906T - RCBO 1M 1P+N 6kA C-6A 30mA A
      ADC906T
      RCBO 1M 1P+N 6kA C-6A 30mA A
    • 3
      ACC932T - RCBO 1M 1P+N 6kA C-32A 10mA A
      ACC932T
      RCBO 1M 1P+N 6kA C-32A 10mA A
    • 4
      ADC920T - RCBO 1M 1P+N 6kA C-20A 30mA A
      ADC920T
      RCBO 1M 1P+N 6kA C-20A 30mA A
    • 5
      ADM410T - RCBO 3P+N 6kA C-10A 30mA A
      ADM410T
      RCBO 3P+N 6kA C-10A 30mA A

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Contact Us

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © 2021 Ha­ger Group