Frame 2gang horiz for flush-mounted installation, with sealing, W.1, light grey 13293505
EAN-Nr.
4011334405122
Packaging
5 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Dimensions
-
Depth38 mm
-
Height224 mm
-
Width83 mm
Capacity
-
Number of sockets2
Materials
-
Colour of design linelight grey
-
Surface appearanceglossy
-
Type of surface treatmentuntreated
Installation, mounting
-
Installation modefor flush-mounted and hollow-wall mounting ; with mounting adapter and sealing ; for horizontal mounting
Use
-
Differentiation characteristic 2 - Saleswith sealing
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Use conditions
-
Operating temperature-15…30 °C
-
Storage/transport temperature-50…50 °C
Identification
-
Application, usageFlush-mounted wet-room installation
-
Main design lineBerker W.1
Instructions
-
Special note textThe degree of protection IP55 will only be reached if mounted with a modular flush-mounted insert of the Berker W.1 product line
Downloads
-
Product image
-
Technical information
Splash-protected range W.1 - Chemical resistance (EN, 07-2021)
PDF518 KB -
Declaration of conformity
EU Declaration of conformity for 13293505
PDF164 KBEU Declaration of conformity for 13293505
PDF301 KBEU Declaration of conformity for 13293505
PDF82 KB -
RoHS report
Pollutant guidelines for 13293505
RoHS declaration 13293505 (english)
PDF33 KBPollutant guidelines for 13293505
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation