Stereo loudspeaker conn.boxes-insert hinged cover surf./flushmtd,labfield,W1 11963532
EAN-Nr.
4011334440956
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Connectivity
-
Outletwith straight outlet
Cover, door
-
Hinged coverswith transparent hinged cover
Connection
-
Conductor cross-sectionmax. 2.5 mm²
-
Type of connectionwith plug-in terminals on both sides
Cable
-
Wirewith one entry for 2 cables and one entry for cable and tube
Use
-
Differentiation characteristic 1 - Saleswith labelling fields
Safety
-
REACH conformYes
-
RoHS conformYes
Use conditions
-
Operating temperature-40…30 °C
-
Storage/transport temperature-50…50 °C
Identification
-
Application, usageCommunication technology
-
Main design lineBerker W.1
Instructions
-
Information textHinged cover springs made of stainless steel, pins of quick-release lock made of ZAMAK
Downloads
-
Product image
-
Technical information
Splash-protected range W.1 - Chemical resistance (EN, 07-2021)
PDF518 KB -
Declaration of conformity
EU Declaration of conformity for 11963532
PDF79 KBEU Declaration of conformity for 11963532
PDF164 KB -
RoHS report
Pollutant guidelines for 11963532
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 11963532
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation