FCC soc.out. insert 8/8p shielded hinged cover surf./flushmtd,cat.6,labfield,W1 14103505
EAN-Nr.
4011334440840
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Connectivity
-
Outletwith 45° oblique outlet
-
Plug typefor RJ11, RJ12 and RJ45 plugs
Voltage
-
Voltagesuitable for PoE+
Frequency
-
Transmission bandwidth250 MHz
Cover, door
-
Hinged coverswith transparent hinged cover
Materials
-
Colourlight grey
-
Materialthermoplastic
-
Surface appearancematt
-
Material / surfaceHousing made of die-cast zinc
Installation, mounting
-
Installation modewithout spreader claws
Connection
-
Type of connectionwith cutting terminals
-
Contactwith screen contacting 360° and strain relief
Cable
-
Wireflexible cable routing
Use
-
Differentiation characteristic 1 - Saleswith labelling field
Safety
-
Protection index IPIP20
-
REACH conformYes
-
RoHS conformYes
-
Protectionwith self-closing dust protection cover per jack
Use conditions
-
Operating temperature-40…30 °C
-
Storage/transport temperature-50…50 °C
Identification
-
Application, usageCommunication technology
-
Main design lineBerker W.1
Downloads
-
Product image
-
Product notice
Instruction manuals for 14103505
Manual for 140935xx-141035xx - FCC socket outlet 8pole shielded (DE-EN-NL-DA-PL-IT, 2022-03)
PDF2 MB -
Technical information
Splash-protected range W.1 - Chemical resistance (EN, 07-2021)
PDF518 KB -
Product declaration
EU Declaration of conformity for 14103505
PDF79 KBEU Declaration of conformity for 14103505
PDF164 KB -
Product ROHS
Pollutant guidelines for 14103505
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 14103505
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation