
Aerial soc. insert 2hole hinged cover surf.-mtd, single soc., W.1, p.wh.m.plas. 12033542
EAN-Nr.
4011334440871
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Connectivity
-
Connectors / jackswith IEC jacks (male/female)
-
Reception / transmissionfor terrestrial reception ; for digital and analogue transmission
Resistance
-
Wave impedence75 Ω
Cover, door
-
Hinged coverswith transparent hinged cover
Connection
-
Type of connectionwith screw terminals
Standards
-
General standardsDIN EN 50083-2
Safety
-
REACH conformYes
-
RoHS conformYes
Use conditions
-
Operating temperature-40…30 °C
-
Storage/transport temperature-50…50 °C
Identification
-
Application, usageCommunication technology
-
Main design lineBerker W.1
Instructions
-
Information textHinged cover springs made of stainless steel, pins of quick-release lock made of ZAMAK
Downloads
-
Product image
-
Technical information
Splash-protected range W.1 - Chemical resistance (EN, 07-2021)
PDF518 KB -
Declaration of conformity
EU Declaration of conformity for 12033542
PDF164 KBEU Declaration of conformity for 12033542
PDF79 KB -
RoHS report
Pollutant guidelines for 12033542
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 12033542
RoHS declaration 12033542 (english)
PDF103 KBPollutant guidelines for 12033542
REACH declaration 12033542 (english)
PDF32 KB
More documentation