![](https://hager.com/middle-east/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Blind switch insert 1p rocker 2g+impr.ed symb.arrow surf.-/flushmtd,W.1,p.wh. LT 30653512
EAN-Nr.
4011334390305
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Fixing modeflush-mounting or surface-mounting
Configuration
-
Switch modewith mechanical and electrical interlock to prevent mutual switch-on
Main electrical features
-
Rated voltage250 V AC
Electric current
-
Switching current10 A
Connection
-
Type of connectionwith plug-in terminals
Cable
-
Wirewith cable entry at top and bottom
Safety
-
Protection index IPIP55
Use conditions
-
Operating temperature-40…30 °C
-
Storage/transport temperature-50…50 °C
Identification
-
Application, usageSurface-mounted wet-room installation
-
Main design lineBerker W.1
Instructions
-
Special note textInserts will only reach the degree of protection IP55 if mounted with a housing surface mounted or frame for flush-mounted installation.
-
Information textPins of quick-release lock made of ZAMAK
Downloads
-
Product image
-
Technical information
Splash-protected range W.1 - Chemical resistance (EN, 07-2021)
PDF518 KB -
Product declaration
EU Declaration of conformity for 30653512
PDF164 KBEU Declaration of conformity for 30653512
PDF82 KBEU Declaration of conformity for 30653512
Deklaracja zgodności UE
PDF323 KB -
Product ROHS
Pollutant guidelines for 30653512
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 30653512
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation