Blind switch insert 1p rocker 2g+impr.ed symb.arrow surf./flush-mtd,W.1,gre m LT 30653515
EAN-Nr.
4011334390299
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Configuration
-
Switch modewith mechanical and electrical interlock to prevent mutual switch-on
Main electrical features
-
Rated voltage250 V AC
Electric current
-
Switching current10 A
Connection
-
Type of connectionwith plug-in terminals
Cable
-
Wirewith cable entry at top and bottom
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Use conditions
-
Operating temperature-40…30 °C
-
Storage/transport temperature-50…50 °C
Identification
-
Application, usageSurface-mounted wet-room installation
-
Main design lineBerker W.1
Instructions
-
Special note textInserts will only reach the degree of protection IP55 if mounted with a housing surface mounted or frame for flush-mounted installation.
-
Information textPins of quick-release lock made of ZAMAK
Downloads
-
Product image
-
Technical information
Splash-protected range W.1 - Chemical resistance (EN, 07-2021)
PDF518 KB -
Declaration of conformity
EU Declaration of conformity for 30653515
PDF164 KBEU Declaration of conformity for 30653515
PDF82 KBEU Declaration of conformity for 30653515
Deklaracja zgodności UE
PDF323 KB -
RoHS report
Pollutant guidelines for 30653515
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 30653515
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation