The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalog
    • FX033
    EAN
    3250610680346
    Packaging
    1 Piece

    Top and bottom, Venezia, 800x600 mm FX033

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Top and bottom, Venezia, 800x600 mm

    FX033

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

  • See more (9)
    • Common Accessories 1 products available
    • Mounting accessories 1 products available
    • DIN rail 1 products available
    • Top panel/roof for enclosure 2 products available
    • Base/base element 1 products available
    • Door/operating panel 1 products available

    Complete your system

    • Common Accessories
    • Mounting accessories
    • DIN rail
    • Top panel/roof for enclosure
    • Base/base element
    • Door/operating panel
    • Side/back panel
    • FN951

      Adhesive gasket, Quadro.Plus

      €0.00  / *
    • FN950

      Lateral coupling kit, Quadro.Plus

      €0.00  / *
    • FX046

      Uprights, Venezia, H1800 mm 4 pieces

      €0.00  / *
    • FX090

      Top and bottom plain plate, Venezia, 800x600 mm

      €0.00  / *
    • FX110

      Top and bottom sliding plate, Venezia, 800x600 mm

      €0.00  / *
    • FX452

      Plinth, Venezia, H100 800x600 mm

      €0.00  / *
    • FX566

      Plain door, Venezia, H1900 W800 mm

      €0.00  / *
    • FX236

      Front/back plain panel, Venezia, 1900x800 mm

      €0.00  / *
    • FX366

      Side panel, Venezia, D600 H1900 mm

      €0.00  / *

    Technical properties

    Dimensions
    • Height
      830 mm
    • Width
      605 mm
    • Depth
      190 mm
    Materials
    • Material
      Steel
    • Colour
      Pebble grey
    Installation, mounting
    • Suitable for outdoor usage
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - FWB enclosure,UNIVERS range, 5-rows 180 modules (English)
    PDF
    49,47 MB
    REACH declaration FX033
    PDF
    RoHS report FX033
    PDF

    Downloads

    • Image FX033  | Hager

      Product Image FX033

    • Product datasheet

      Image Hager Product data sheet FX033  | Hager

      Hager Product data sheet FX033

      Top and bottom, Venezia, 800x600 mm

      PDF
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group