The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • FX236
    EAN-Nr.
    3250610680773
    Packaging
    1 piece

    Front/back plain panel, Venezia, 1900x800 mm FX236

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Front/back plain panel, Venezia, 1900x800 mm

    FX236

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Dimensions
    • Height
      800 mm
    • Width
      1,925 mm
    • Depth
      25 mm
    Materials
    • Colour
      Pebble grey
    • Material
      Steel
    • Treatment
      Powder coated
    Instructions
    • Suitable as rear panel
      Yes
    • Suitable as side panel
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - FWB enclosure,UNIVERS range, 5-rows 180 modules (English)
    PDF
    49,47 MB
    REACH declaration FX236
    PDF
    RoHS report FX236
    PDF

    Downloads

    • Image FX236  | Hager

      Product Image FX236

    • Product datasheet

      Image Hager Product data sheet FX236  | Hager

      Hager Product data sheet FX236

      Front/back plain panel, Venezia, 1900x800 mm

      PDF
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group