The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • FX566

Plain door, Venezia, H1900 W800 mm FX566

EAN-Nr.
3250610680452
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Plain door, Venezia, H1900 W800 mm

FX566

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Complete your system

Compatible products

  • Referenced by 1 products available

Referenced by

  • FX033

    Top and bottom, Venezia, 800x600 mm

    0.00 €  / *

Technical characteristics

Dimensions
  • Height
    1,900 mm
  • Width
    800 mm
  • Depth
    25 mm
Cover, door
  • Door/cover is transparent
    No
  • Cabinet door type
    Lock door
Materials
  • RAL code
    7032
  • Colour
    Pebble grey
  • Material
    Metal
  • Treatment
    Powder coated
Safety
  • Protection class
    Isolation class I
  • Ingress Protection (IP) class
    IP55

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

FWB enclosure,UNIVERS range, 5-rows 180 modules
PDF
49,47 MB
Hager REACH declaration FX566
PDF
Hager RoHS report FX566
PDF

Downloads

  • Image FX566  | Hager

    Product Image FX566

  • Product datasheet

    Image Hager Product data sheet FX566  | Hager

    Hager Product data sheet FX566

    Plain door, Venezia, H1900 W800 mm

    PDF
  • Declaration of conformity

    Image Declaration of conformity en-GB 2019-10-31  | Hager

    Declaration of conformity en-GB 2019-10-31

    PDF
    707,52 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group