The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • FX366

Side panel, Venezia, D600 H1900 mm FX366

EAN-Nr.
3250610680896
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Side panel, Venezia, D600 H1900 mm

FX366

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Complete your system

Compatible products

  • Referenced by 2 products available

Referenced by

  • FX028

    Top and bottom, Venezia, 600x600 mm

    0.00 €  / *
  • FX033

    Top and bottom, Venezia, 800x600 mm

    0.00 €  / *

Technical characteristics

Dimensions
  • Height
    1,930 mm
  • Width
    570 mm
  • Depth
    25 mm
Materials
  • Colour
    Pebble grey
  • Material
    Steel
  • Treatment
    Varnished
Instructions
  • Suitable as side panel
    No

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
Halogen free Yes

Certifications and documents

FWB enclosure,UNIVERS range, 5-rows 180 modules
PDF
49,47 MB
Hager REACH declaration FX366
PDF
Hager RoHS report FX366
PDF

Downloads

  • Image FX366  | Hager

    Product Image FX366

  • Product datasheet

    Image Hager Product data sheet FX366  | Hager

    Hager Product data sheet FX366

    Side panel, Venezia, D600 H1900 mm

    PDF
  • Declaration of conformity

    Image Declaration of conformity en-GB 2019-10-31  | Hager

    Declaration of conformity en-GB 2019-10-31

    PDF
    707,52 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group