The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • FX090

Top and bottom plain plate, Venezia, 800x600 mm FX090

EAN-Nr.
3250610680193
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Top and bottom plain plate, Venezia, 800x600 mm

FX090

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Complete your system

Compatible products

  • Referenced by 1 products available

Referenced by

  • FX033

    Top and bottom, Venezia, 800x600 mm

    0.00 €  / *

Technical characteristics

Dimensions
  • Height
    780 mm
  • Width
    560 mm
  • Depth
    20 mm
Equipment
  • With cable entry
    No
Materials
  • Material
    Steel
  • Colour
    Light grey
Installation, mounting
  • Suitable for outdoor usage
    No

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

FWB enclosure,UNIVERS range, 5-rows 180 modules
PDF
49,47 MB
Hager REACH declaration FX090
PDF
Hager RoHS report FX090
PDF

Downloads

  • Image FX090  | Hager

    Product Image FX090

  • Product datasheet

    Image Hager Product data sheet FX090  | Hager

    Hager Product data sheet FX090

    Top and bottom plain plate, Venezia, 800x600 mm

    PDF
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group