Plate ATC gallery plastic plastic 1 gang titane WXP0109
EAN
3250617120678
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeClipped
Dimensions
-
Depth9.3 mm
-
Height88 mm
-
Width92 mm
Capacity
-
Number of sockets1
Materials
-
Free area for finishing nametitane
-
Surface appearancematt
Installation, mounting
-
Mounting wayhorizontal
Equipment
-
With transparent product label holderNo
Standards
-
European directive WEEEnot concerned
Safety
-
IK protection code against mecanical impacts05
Use conditions
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
Identification
-
Rangegallery
-
CompositionSurface mounted frame
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for WXP0109
EU Declaration of Conformity
PDF194 KB
More documentation