KNX Roomcontroller, TFT Display WKT511
EAN
3250617095112
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Bus systemKNX
-
Number of keys6
Electric current
-
Bus consumption9.5 mA
Dimensions
-
Dimensions (LLxwwxhh)56x56x10
Materials
-
Materialplastic
-
Type of surface treatmentuntreated
Equipment
-
Number of binary inputs0
-
With displayyes
-
Number of channels1
Use
-
Regulation modePID heating/cooling
Safety
-
IK protection code against mecanical impacts04
-
REACH conformNo
-
Halogen freeNo
Use conditions
-
Energy efficiency classII (2%)
Downloads
-
Product image
-
ProductNotice
Instruction manuals for WKT511
PDF4 MB -
ProductETSBase
Product-Database ETS for WKT511
ETS Database for WKT51X
KNXPROD607 KB -
ProductApplicationDescription
Application guides ETS / easy link for WKT511
Application description EASY for WKT510-WKT511 - KNX room thermostat/room controller (EN, 2020-09), easy link
PDF2 MB -
ProductECDeclaration
EU Declaration of conformity for WKT511
PDF194 KBEU Declaration of conformity for WKT511
EU Declaration of Conformity
PDF315 KB -
ProductEnvironmentProfile
Product environmental profile for WKT511
PDF202 KBProduct environmental profile for WKT511
PDF296 KB -
ProductROHS
Pollutant guidelines for WKT511
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for WKT511
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation