![](https://hager.com/intl-en/products/static/version1721311119/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Environment control and regulation Tebis White TX460A
EAN
3250616049833
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Bus systemEIB
-
Number of keys4
-
Fixing modesection make
Configuration
-
Static differential0,5< °C <1
-
Installation typehot water radiator, hot water floor heating, electrical radiator, electrical floor heating, fancoil
Voltage
-
System supply voltage30V DC via bus
Electric current
-
Number of entry circuits4
Dimensions
-
Dimensions (LLxwwxhh)BAU : 70.7 x 70.7 x 21.1mm BOF : 80.5 x 80.5 x 15.4mm
Measurement
-
Reduced temperature setting16°C
Screen
-
Displaywith retro-lighting
Materials
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
Settings
-
Comfort temperature setpoint10 / 30 °C
Equipment
-
With anti-theft/dismantling protectionYes
-
With displayyes
Safety
-
Protection index IPIP20
-
Frost protection temperature setting8 °C
Use conditions
-
Operating temperature0…45 °C
-
Storage/transport temperature-20…70 °C
temperatur
-
Standby temperature setpoint19°C
Downloads
More documentation