![](https://hager.com/intl-en/products/static/version1721311119/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Room controler Tebis white TX450A
EAN
3250616049918
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Bus systemEIB
-
Number of keys4
-
Fixing modeflush-mounting
Voltage
-
System supply voltage30V DC via bus
Dimensions
-
Depth of installed product15 mm
-
Dimensions (LLxwwxhh)80,5 x 80,5 x 15,4 mm
Screen
-
Displaywith retro-lighting
Materials
-
Colourpure white
-
RAL colourRAL 9010 - Pure white
Installation, mounting
-
Mounting typesurface-mounted
Accessories included
-
BCUinclusive
Equipment
-
With anti-theft/dismantling protectionNo
Safety
-
Protection index IPIP20
Use conditions
-
Operating temperature0…45 °C
Downloads
-
Product image
-
ProductNotice
Instruction manuals for TX450A
Manuel d' utilisation complet du contrôleur d ' ambiance TX450
PDF2 MBInstruction manuals for TX450A
Notice brève du contrôleur d ' ambiance TX450
PDF435 KB -
ProductETSBase
Product-Database ETS for TX450A
Logiciel d'application ETS du TX450
VD2141 KB
More documentation