![](https://hager.com/intl-en/products/static/version1721311119/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Roomthermostat KNX TX320
EAN
3250616043206
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Bus systemEIB
-
Fixing modesurface-mounting
Functions
-
Operating modeOperating modes: comfort, standby, night lowering, frost/heat protected
Controls and indicators
-
Push-buttonswith push-button for change over of operating mode.
-
Button / push-buttonwith programming button and red programming LED
Connectivity
-
Binary inputswith 3 independent binary inputs for potential-free contacts
Voltage
-
Operating voltage over bus30 V DC
-
System supply voltage30V DC via bus
Electric current
-
Bus consumption10 mA
-
Number of entry circuits3
Dimensions
-
Depth of installed product28 mm
-
Height of installed product84 mm
-
Width of installed product80 mm
-
Recommended installation height1.5 m
Power
-
Current consumption< 10 mA
Measurement
-
Reduced temperature settingcomfort temperature -2 to -7°C
Materials
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
LED control
-
LEDwith status-LED: red (heating)/blue (cooling)
Installation, mounting
-
Mounting typesurface-mounted
-
Installation modescrew fastening via base
Connection
-
Type of connection to the busscrew terminals
-
Bus coupling unitwith integral bus coupling unit
-
Type of connectionConnection bar with screw terminals for binary inputs
-
Bus connectionbus connection by means of screw terminals
Cable
-
Binary cable length30 cm
Settings
-
Room temperature setting range10…28 °C
-
Comfort temperature setpoint10 / 30 °C
Equipment
-
With displayno
-
Heatingfor heating or cooling mode ; Heating in 2 stages possible (basic stage, additional stage)
-
Controlfor individual single room temperature control ; setting knob with temperature range limitation
Use
-
Differentiation characteristic 2 - Saleswith setting knob
-
Differentiation characteristic 3 - Saleswith integrated bus coupling unit
Safety
-
Protection index IPIP20
-
Frost protection temperature setting5 / 12 °C
Use conditions
-
Operating temperature0…45 °C
-
Storage/transport temperature-20…60 °C
-
Temperatureadditional connection for external temperature sensor
-
Energy efficiency classIV (2%)
temperatur
-
Standby temperature setpointcomfort temperature -0.5 to 4°C
Instructions
-
Special note textBinary input 3 parameter defineable for temperature sensor, order no. EK087.
Downloads
-
Product image
-
ProductNotice
Instruction manuals for TX320
PDF6 MB -
Technical information
PDF3 MB -
ProductETSBase
Product-Database ETS for TX320
Logiciel d'application ETS du TX320
VD2228 KB -
ProductECDeclaration
EU Declaration of conformity for TX320
Declaration
PDF118 KB -
ProductROHS
Pollutant guidelines for TX320
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for TX320
RoHS-declaration 2023-10-20 (english)
PDF32 KB
More documentation