Cover for temperature controller, KNX - Gallery, night WXD510N
EAN
3250617120647
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Bus systemEIB
-
Number of keys6
Configuration
-
Antibacterial treatmentNo
Compatibility
-
Power unit associatedWKT316
Controls and indicators
-
With or without indicatorwith
Dimensions
-
Depth56 mm
-
Height6 mm
-
Width56 mm
Capacity
-
Number of modules for WA2
Materials
-
Free area for finishing namenight
-
Materialplastic
-
Type of surface treatmentuntreated
Identification
-
Rangekallysta Tébis
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for WXD510N
EU Declaration of Conformity
PDF194 KB
More documentation