KNX thermostat w. TFT display, int. BAU • WKT510 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring accessories and Building auto­ma­tion
          • Building auto­ma­tion
          • KNX systems
          • Ther­mo­stat
          • Surface mounted
          • WKT510
          Image  WKT510 of the product Hager Africa | Hager Africa
          Image  WKT510 of the product Hager Africa | Hager Africa

          Temperature controller with TFT display, KNX

          WKT510

          Image  WKT510 of the product Hager Africa | Hager Africa
          Image  WKT510 of the product Hager Africa | Hager Africa
          • Wiring accessories and Building auto­ma­tion

          Temperature controller with TFT display, KNX WKT510

          EAN
          3250617095105
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Bus system
            KNX
          • Number of keys
            6
          • Fixing mode
            surface-­mounting
          Elec­tric current
          • Bus consump­tion
            9.5 mA
          Dimen­sions
          • Dimen­sions (LLx­wwxhh)
            56x56x10
          Mater­ials
          • Material
            plastic
          • Type of surface treat­ment
            untreated
          Equip­ment
          • Number of binary inputs
            0
          • With display
            yes
          • Number of chan­nels
            1
          Use
          • Regu­la­tion mode
            PID heat­ing/­cooling
          Safety
          • REACH conform
            No
          • RoHS conform
            Yes
          • Halogen free
            No
          Use condi­tions
          • Energy effi­ciency class
            II (2%)

          Downloads

          • Product image

            Image WKT510  | Hager Africa

            Product Image WKT510

          • ProductNotice

            Image Instruction manuals for WKT510  | Hager Africa

            Instruction manuals for WKT510

            PDF
            4 MB
          • ProductETSBase

            Image Product-Database ETS for WKT510  | Hager Africa

            Product-Database ETS for WKT510

            ETS Database for WKT51X

            KNXPROD
            607 KB
          • ProductApplicationDescription

            Image Application guides ETS / easy link for WKT510  | Hager Africa

            Application guides ETS / easy link for WKT510

            Application description EASY for WKT510-WKT511 - KNX room thermostat/room controller (EN, 2020-09), easy link

            PDF
            2 MB
          • ProductECDeclaration

            Image EU Declaration of conformity for WKT510  | Hager Africa

            EU Declaration of conformity for WKT510

            PDF
            194 KB
            Image EU Declaration of conformity for WKT510  | Hager Africa

            EU Declaration of conformity for WKT510

            EU Declaration of Conformity

            PDF
            315 KB
          • ProductEnvironmentProfile

            Image Product environmental profile for WKT510  | Hager Africa

            Product environmental profile for WKT510

            PDF
            202 KB
            Image Product environmental profile for WKT510  | Hager Africa

            Product environmental profile for WKT510

            PDF
            296 KB
          • ProductROHS

            Image Pollutant guidelines for WKT510  | Hager Africa

            Pollutant guidelines for WKT510

            REACH declaration WKT510 (english)

            PDF
            33 KB
            Image Pollutant guidelines for WKT510  | Hager Africa

            Pollutant guidelines for WKT510

            RoHS declaration WKT510 (english)

            PDF
            33 KB
          More documentation

          Accessories mandatory

          See more

          Discover more of this product range

            5
          • 1
            TX450A - Room controler Tebis white
            TX450A
            Room controler Tebis white
          • 2
            TX450B - Room controler Tebis silver
            TX450B
            Room controler Tebis silver
          • 3
            TX460A - Environment control and regulation Tebis White
            TX460A
            Environment control and regulation Tebis White
          • 4
            TX460B - Environment control and regulation Tebis Silver
            TX460B
            Environment control and regulation Tebis Silver
          • 5
            TG008 - Connectors for twisted pair termination red/black
            TG008
            Connectors for twisted pair termination red/black

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group