Essensya Pack of 50x sockets 2P+E 16A 250V screwless WE10050
EAN
3250617110679
Packaging
1 Set
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of pole2P+T
Configuration
-
Number of modules2
Controls and indicators
-
With or without indicatorwithout
Dimensions
-
Depth37 mm
-
Dimensions (LLxwwxhh)75x75x37
Capacity
-
Number of modules for WA2
Materials
-
Surface appearanceglossy
Installation, mounting
-
Mounting typeflush mounted / surface mounted
Connection
-
Connection cross-sect. rigid cable1,5 / 2,5mm²
-
Phase pickupL1
Standards
-
ApprovalsNF
Safety
-
Protectionwithout protective screen
Identification
-
Rangeessensya
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for WE10050
PDF96 KBEU Declaration of conformity for WE10050
PDF79 KB
More documentation