Socket 2P+T 16A 250V screwless double Pure WE122
EAN
3250617101226
Packaging
5 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Number of modules2
Controls and indicators
-
With or without indicatorwithout
Main electrical features
-
Nominal voltage250 V
Dimensions
-
Depth37 mm
-
Dimensions (LLxwwxhh)146x70.5x30
Capacity
-
Number of modules for WA2
Materials
-
Surface appearanceglossy
-
Surface protectionBrilliant
Installation, mounting
-
Mounting typeflush mounted / surface mounted
Connection
-
Connection cross-sect. rigid cable1,5 / 2,5mm²
-
Phase pickupL1
Standards
-
ApprovalsNFC 61314
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Protectionwithout protective screen
Identification
-
Rangeessensya
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for WE122
PDF96 KBEU Declaration of conformity for WE122
PDF79 KBEU Declaration of conformity for WE122
PDF79 KB -
ProductEnvironmentProfile
Product environmental profile for WE122
PDF356 KB -
ProductROHS
Pollutant guidelines for WE122
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for WE122
RoHS-declaration 2023-10-20 (english)
PDF32 KB
More documentation