Essensya Socket 2P+T 16A 250V screwless + claws WE100G
EAN
3250617131001
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of pole2P+T
Configuration
-
Number of modules2
Controls and indicators
-
With or without indicatorwithout
Dimensions
-
Depth37 mm
-
Dimensions (LLxwwxhh)75x75x37
Capacity
-
Number of modules for WA2
Materials
-
Surface appearanceglossy
Installation, mounting
-
Mounting typeflush mounted / surface mounted
Connection
-
Connection cross-sect. rigid cable1,5 / 2,5mm²
-
Phase pickupL1
Standards
-
ApprovalsNF
Safety
-
Protectionwithout protective screen
Identification
-
Rangeessensya
Downloads
More documentation