Essensya Socket 2P+T 16A 250V with detrompage screwless WE105
EAN
3250617101059
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of pole2P+T
Dimensions
-
Dimensions (LLxwwxhh)75x75x37
Capacity
-
Number of modules for WA2
Installation, mounting
-
Mounting typeflush mounted / surface mounted
Connection
-
Connection cross-sect. rigid cable1,5 / 2,5mm²
-
Phase pickupL1
Standards
-
ApprovalsNFC 61314
Identification
-
Rangeessensya
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for WE105
PDF96 KBEU Declaration of conformity for WE105
PDF79 KB -
ProductEnvironmentProfile
Product environmental profile for WE105
PDF374 KB
More documentation