Essensya Socket 2P 16A w. screws • WE102 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring accessories and Building auto­ma­tion
          • European Stand­ards wiring accessories
          • essensya
          • essensya - switch mech­an­isms and accessories
          • Switches
          • WE102
          Image  WE102 of the product Hager Africa | Hager Africa
          Image  WE102 of the product Hager Africa | Hager Africa

          Essensya Socket 2P 16A 250V with screws

          WE102

          Image  WE102 of the product Hager Africa | Hager Africa
          Image  WE102 of the product Hager Africa | Hager Africa
          • Wiring accessories and Building auto­ma­tion

          Essensya Socket 2P 16A 250V with screws WE102

          EAN
          3250617101028
          Packaging
          10 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Type of pole
            2 P
          Config­ur­a­tion
          • Number of modules
            2
          Controls and indic­ators
          • With or without indic­ator
            without
          Dimen­sions
          • Depth
            37 mm
          • Dimen­sions (LLx­wwxhh)
            75x75x37
          Capa­city
          • Number of modules for WA
            2
          Mater­ials
          • Surface protec­tion
            Bril­liant
          Install­a­tion, mounting
          • Mounting type
            flush mounted / surface mounted
          Connec­tion
          • Connec­tion cross-sect. rigid cable
            1,5 / 2,5mm²
          • Phase pickup
            L1
          Safety
          • Protec­tion
            without protective screen
          Iden­ti­fic­a­tion
          • Range
            essensya

          Downloads

          • Product image

            Image WE102  | Hager Africa

            Product Image WE102

          • ProductECDeclaration

            Image EU Declaration of conformity for WE102  | Hager Africa

            EU Declaration of conformity for WE102

            PDF
            79 KB
            Image EU Declaration of conformity for WE102  | Hager Africa

            EU Declaration of conformity for WE102

            PDF
            366 KB
            Image EU Declaration of conformity for WE102  | Hager Africa

            EU Declaration of conformity for WE102

            PDF
            79 KB
            Image EU Declaration of conformity for WE102  | Hager Africa

            EU Declaration of conformity for WE102

            PDF
            96 KB
          • ProductEnvironmentProfile

            Image Product environmental profile for WE102  | Hager Africa

            Product environmental profile for WE102

            PDF
            374 KB
          More documentation

          Discover more of this product range

            5
          • 1
            WE100G - Essensya Socket 2P+T 16A 250V screwless + claws
            WE100G
            Essensya Socket 2P+T 16A 250V screwless + claws
          • 2
            WE10050 - Essensya Pack of 50x sockets 2P+E 16A 250V screwless
            WE10050
            Essensya Pack of 50x sockets 2P+E 16A 250V screwless
          • 3
            WE105 - Essensya Socket 2P+T 16A 250V  with detrompage screwless
            WE105
            Essensya Socket 2P+T 16A 250V with detrompage screwless
          • 4
            WE102G - Essensya Socket 2P 16A 250V  with screws + claws
            WE102G
            Essensya Socket 2P 16A 250V with screws + claws
          • 5
            WE122 - Socket 2P+T 16A 250V screwless double Pure
            WE122
            Socket 2P+T 16A 250V screwless double Pure

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group