Output device for 8 shutters or blinds 230V~ TYAS628C
EAN
3250610050095
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Bus systemKNX
-
Number of blinds/shutters outputs8
Functions
-
Bus module detachableNo
-
Multi-phase modesuitable to switch different external conductors
Configuration
-
Number of modules6
Controls and indicators
-
Indicator lampyes
-
Operationmanual operation per channel using button (single-area operation) ; Manual operation can be activated via selection switch, thereby deactivation of the KNX function
-
Controlfor activation of an AC drive per actuator channel
-
Indication / displaystatus LED integrated in the manual operation button
-
Button / push-buttonwith illuminated programming button
Main electrical features
-
Type of supply voltageAC
-
Frequency50/60 Hz
-
Rated current6 A
Voltage
-
Operating voltage over bus21…32 V DC
-
System supply voltage30V DC via bus
Electric current
-
Number of entry circuits0
-
Maximum switching current6 A
Dimensions
-
Height90 mm
Power
-
Contact rating with 230 V in AC11380 W
Materials
-
RAL colourRAL 7035 - Light grey
LED control
-
LEDStatus LED integrated in manual operation button
Connection
-
Conductor cross-section (flexible)0.75…2.5 mm²
-
Conductor cross-section (flexible), without wire end sleeve0.75…2.5 mm²
-
Conductor cross-section (rigid)0.75…2.5 mm²
-
Bus coupling unitwith integral bus coupling unit
-
Bus connectionbus connection via connecting terminal
Settings
-
Supported configuration modessystem
-
Settingswitching time on change of direction adjustable
Scope of delivery
-
Bus connection includedYes
Equipment
-
Modular expandabilityNo
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Identification
-
Main design lineKNX
Downloads
-
Product image
-
ProductNotice
Instruction manuals for TYAS628C
PDF1 MBInstruction manuals for TYAS628C
PDF1 MB -
ProductETSBase
Product-Database ETS for TYAS628C
ETS Database for TYAS628C
KNXPROD755 KB -
ProductApplicationDescription
Application guides ETS / easy link for TYAS628C
Application description ETS for KNX Secure shutter/blind actuator TYAS628C 6LE089648A (EN, 2023-09)
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for TYAS628C
PDF315 KBEU Declaration of conformity for TYAS628C
PDF271 KB -
ProductEnvironmentProfile
Product environmental profile for TYAS628C
PDF192 KB -
ProductROHS
Pollutant guidelines for TYAS628C
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for TYAS628C
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation