Output module 20-fold 16a c-load adapted • TYMS620D | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • Building auto­ma­tion
  • KNX systems
  • Output products
  • ON/OFF Lighting version
  • TYMS620D
Image  TYMS620D of the product Hager Africa | Hager Africa
Image  TYMS620D of the product Hager Africa | Hager Africa
Image  TYMS620D of the product Hager Africa | Hager Africa

Output module 20-fold 16a c-load adapted

TYMS620D

Image  TYMS620D of the product Hager Africa | Hager Africa
Image  TYMS620D of the product Hager Africa | Hager Africa
Image  TYMS620D of the product Hager Africa | Hager Africa
  • Wiring accessories and Building auto­ma­tion

Output module 20-fold 16a c-load adapted TYMS620D

EAN
3250610050071
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Bus system
    yes
Func­tions
  • Multi-phase mode
    suit­able to switch different external conductors
  • Func­tion
    with posi­tioning func­tion for blind and lamella posi­tion ; with safety func­tions e.g. for wind, rain, alarm ; with sun shade func­tion
  • Switching
    for switch­ing, e.g. of 20 inde­pendent loads or activ­a­tion of 10 drives
  • Oper­ating mode
    any combined oper­a­tion from drive and switching func­tions possible
Config­ur­a­tion
  • Number of modules
    8
Controls and indic­ators
  • Indic­ator lamp
    yes
  • Oper­a­tion
    Manual oper­a­tion can be activ­ated via selec­tion switch, thereby deac­tiv­a­tion of the KNX func­tion ; manual oper­a­tion per channel using button (single-area oper­a­tion)
  • Indic­a­tion / display
    status LED integ­rated in the manual oper­a­tion button
  • Manual selec­tion switches / push-but­tons
    manual oper­a­tion buttons for on/off (up/­down) and bus func­tion on/off per chan­nel/device
  • Button / push-button
    with illu­min­ated program­ming button
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    230 V
  • Rated current
    16 A
Voltage
  • Oper­ating voltage over bus
    21…32 V DC
  • Output voltage
    230 V~
  • System supply voltage
    30V DC via bus
Elec­tric current
  • Bus current consump­tion (data trans­fer)
    5 mA
  • Bus current consump­tion (idle)
    3 mA
  • Number of entry circuits
    0
  • Rated current
    16 A
Dimen­sions
  • Depth
    65 mm
  • Width of rail mounted device (RMD)
    10 modules
  • Height
    90 mm
Power
  • Max. power with elec­tronic transfo.
    1500 W
  • Total power loss under IN
    1.3 W
  • Output power
    2300 W
  • Max. switching power
    28750 W
  • Conven­tional trans­formers
    max. 1500 VA
  • Elec­tronic trans­formers
    1500 W
Lighting control
  • Fluor­es­cent lamps with elec­tron­ical ballast (EB)
    max. 20 x 36 W
  • - uncom­pensated
    1200 VA
Fluor­es­cent bulbs control
  • Energy-saving lamps
    25 x 18 W
  • Power lighting fluo lamps
    25x18W
  • Max. power fluo. duo lamp comp. series
    27 X 36W
  • Fluor­es­cent lamps parallel compensated
    1000 W /130 µF
LED control
  • Max number of LED/CFL lamps
    25
  • 230V LED lamps
    25 x 18 W
  • Power LED
    450 W
  • LED
    Status LED integ­rated in manual oper­a­tion button
Incan­des­cent bulbs control
  • Max. power with incan­des­cent lamps
    2300 W
  • 230 V incan­des­cent lamps
    2300 W
  • 230 V halogen lamps
    2300 W
  • 230 V incan­des­cent lamps and halogen lamps
    2300 W
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    0,5 / 4mm²
  • Connec­tion cross-sect. rigid cable
    0,5 / 6mm²
  • Type of load
    C-Load
  • Conductor cross-sec­tion (flex­ible)
    0.5…4 mm²
  • Conductor cross-sec­tion (rigid)
    0.5…6 mm²
  • Type of contacts
    20F
  • Bus coup­ling unit
    with integral bus coup­ling unit
  • Type of connec­tion
    with Quick­Con­nect plug-in terminals
  • Bus connec­tion
    bus connec­tion via connecting terminal
  • Type of connec­tion
    quick connect
Settings
  • Supported config­ur­a­tion modes
    system
  • Setting
    switching time on change of direc­tion adjustable
Scope of delivery
  • Bus connec­tion included
    Yes
Equip­ment
  • Modular expand­ab­ility
    No
  • Poten­tial-­free
    with poten­tial-­free NO contacts as well as NC contact para­met­eris­able
Use
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    with screw-in lift terminals
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
  • Stor­age/trans­port temper­ature
    -20…70 °C
Iden­ti­fic­a­tion
  • Device family
    TYM
  • Main design line
    KNX

Downloads

  • Product image

    Image TYMS620D  | Hager Africa

    Product Image TYMS620D

  • Instruction manual

    Image Instruction manuals for TYMS620D  | Hager Africa

    Instruction manuals for TYMS620D

    PDF
    3 MB
    Image Instruction manuals for TYMS620D  | Hager Africa

    Instruction manuals for TYMS620D

    PDF
    3 MB
    Image Instruction manuals for TYMS620D  | Hager Africa

    Instruction manuals for TYMS620D

    PDF
    1 MB
  • Installation manual

    Image Installation manuals for TYMS620D  | Hager Africa

    Installation manuals for TYMS620D

    PDF
    1 MB
    Image Installation manuals for TYMS620D  | Hager Africa

    Installation manuals for TYMS620D

    PDF
    3 MB
  • KNX product database

    Image Product-Database ETS for TYMS620D  | Hager Africa

    Product-Database ETS for TYMS620D

    ETS Database for TYMS620D

    KNXPROD
    1 MB
  • Application Guide

    Image Application guides ETS / easy link for TYMS620D  | Hager Africa

    Application guides ETS / easy link for TYMS620D

    PDF
    3 MB
    Image Application guides ETS / easy link for TYMS620D  | Hager Africa

    Application guides ETS / easy link for TYMS620D

    Application description ETS for KNX Secure Switching actuator/blind actuator TYMS616D TYMS620D 6LE089577A (EN, 2023-04)

    PDF
    3 MB
  • Declaration of conformity

    Image EU Declaration of conformity for TYMS620D  | Hager Africa

    EU Declaration of conformity for TYMS620D

    PDF
    279 KB
    Image EU Declaration of conformity for TYMS620D  | Hager Africa

    EU Declaration of conformity for TYMS620D

    PDF
    380 KB
  • PEP document

    Image Product environmental profile for TYMS620D  | Hager Africa

    Product environmental profile for TYMS620D

    PDF
    576 KB
  • RoHS report

    Image Pollutant guidelines for TYMS620D  | Hager Africa

    Pollutant guidelines for TYMS620D

    RoHS declaration TYMS620D (english)

    PDF
    33 KB
    Image Pollutant guidelines for TYMS620D  | Hager Africa

    Pollutant guidelines for TYMS620D

    REACH declaration TYMS620D (english)

    PDF
    33 KB
More documentation

Discover more of this product range

    5
  • 1
    TYA606E - Output 6 -fold 16A C-Load adapted with current monitoring
    TYA606E
    Output 6 -fold 16A C-Load adapted with current monitoring
  • 2
    TXA604D - Output module 4x 16A (C)/230V~, KNX
    TXA604D
    Output module 4x 16A (C)/230V~, KNX
  • 3
    TXA606B - Output module 4x 10A /230V~, KNX
    TXA606B
    Output module 4x 10A /230V~, KNX
  • 4
    TXA606D - Output module 6x 16A (C)/230V~, KNX
    TXA606D
    Output module 6x 16A (C)/230V~, KNX
  • 5
    TXA610D - Output module 10x 16A (C)/230V~, KNX
    TXA610D
    Output module 10x 16A (C)/230V~, KNX

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group