Output module 4x 10A /230V~, KNX TXA606B
EAN
3250616048850
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Bus systemyes
Functions
-
Multi-phase modesuitable to switch different external conductors
-
Functionwith positioning function for blind and lamella position ; with safety functions e.g. for wind, rain, alarm ; with sun shade function
-
SwitchingFor switching, e.g. of 6 independent loads or activation of 3 drives
-
Operating modeany combined operation from drive and switching functions possible
Configuration
-
Number of modules4
Controls and indicators
-
Indicator lampyes
-
OperationManual operation can be activated via selection switch, thereby deactivation of the KNX function
-
Indication / displaystatus LED integrated in the manual operation button
-
Manual selection switches / push-buttonsmanual operation buttons for on/off (up/down) and bus function on/off per channel/device
-
Button / push-buttonwith illuminated programming button
Main electrical features
-
Rated operational voltage Ue230 V
-
Frequency50/60 Hz
-
Rated current10 A
Voltage
-
Operating voltage over bus21…32 V DC
-
Output voltage230 V AC
-
System supply voltage30V DC via bus
Electric current
-
Bus current consumption (data transfer)5 mA
-
Bus current consumption (idle)3 mA
-
Number of entry circuits0
-
Maximum through current10 A
-
Rated current10 A
Dimensions
-
Width of rail mounted device (RMD)4
-
Height90 mm
Power
-
Max. power with electronic transfo.1000 W
-
Output power1200 W
-
Max. switching power5400 W
-
Conventional transformers1200 VA
-
Electronic transformers1000 W
Lighting control
-
Fluorescent lamps with electronical ballast (EB)15 x 36 W
-
- uncompensated1000 W
Fluorescent bulbs control
-
Energy-saving lamps23 W
-
Power lighting fluo lamps12x23W
-
Max. power fluo. duo lamp comp. series15 x 36 W
LED control
-
Max number of LED/CFL lamps12
-
230V LED lamps12 x 23 W
-
Power LED144 W
-
LEDStatus LED integrated in manual operation button
Incandescent bulbs control
-
Max. power with incandescent lamps1200 W
-
230 V incandescent lamps and halogen lamps1200 W
Connection
-
Connection cross-sect. flexible conductor0,75 / 2,5mm²
-
Connection cross-sect. rigid cable0,75 / 2.5mm²
-
Conductor cross-section (flexible)0.75…2.5 mm²
-
Conductor cross-section (rigid)0.75…2.5 mm²
-
Type of contacts6NO
-
Bus coupling unitwith integral bus coupling unit
-
Type of connectionwith QuickConnect plug-in terminals
-
Bus connectionbus connection via connecting terminal
-
Type of connectionquick connect
Settings
-
Supported configuration modeseasy, system
-
SettingSwitching time on change of direction is preset
Scope of delivery
-
Bus connection includedYes
Equipment
-
Number of outputs6
-
Modular expandabilityNo
Use
-
Differentiation characteristic 3 - Saleswith plug-in terminals
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Operating temperature-5…45 °C
-
Storage/transport temperature-20…70 °C
Identification
-
Device familyTXA
-
Main design lineKNX
Downloads
-
Product image
-
ProductNotice
Instruction manuals for TXA606B
PDF1 MB -
ProductETSBase
Product-Database ETS for TXA606B
ETS Database for TXA606B
KNXPROD542 KB -
ProductApplicationDescription
Application guides ETS / easy link for TXA606B
Application description TXM616D
PDF9 MB -
ProductECDeclaration
EU Declaration of conformity for TXA606B
Declaration
PDF39 KB -
ProductEnvironmentProfile
Product environmental profile for TXA606B
PDF311 KBProduct environmental profile for TXA606B
PDF307 KB -
ProductROHS
Pollutant guidelines for TXA606B
RoHS declaration TXA606B (english)
PDF33 KBPollutant guidelines for TXA606B
REACH declaration TXA606B (english)
PDF33 KB
More documentation