Output module 16-fold 16a c-load adapted TYMS616D
EAN
3250610050064
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Bus systemyes
Functions
-
Multi-phase modesuitable to switch different external conductors
-
Functionwith positioning function for blind and lamella position ; with safety functions e.g. for wind, rain, alarm ; with sun shade function
-
Switchingfor switching, e.g. of 16 independent loads or activation of 8 drives
-
Operating modeany combined operation from drive and switching functions possible
Configuration
-
Number of modules8
Controls and indicators
-
Indicator lampyes
-
OperationManual operation can be activated via selection switch, thereby deactivation of the KNX function ; manual operation per channel using button (single-area operation)
-
Indication / displaystatus LED integrated in the manual operation button
-
Manual selection switches / push-buttonsmanual operation buttons for on/off (up/down) and bus function on/off per channel/device
-
Button / push-buttonwith illuminated programming button
Main electrical features
-
Rated operational voltage Ue230 V
-
Rated current16 A
Voltage
-
Operating voltage over bus21…32 V DC
-
Output voltage230 V~
-
System supply voltage30V DC via bus
Electric current
-
Bus current consumption (data transfer)5 mA
-
Bus current consumption (idle)3 mA
-
Number of entry circuits0
-
Rated current16 A
Dimensions
-
Depth65 mm
-
Width of rail mounted device (RMD)8 modules
-
Height90 mm
Power
-
Max. power with electronic transfo.1500 W
-
Total power loss under IN1.3 W
-
Output power2300 W
-
Max. switching power25300 W
-
Conventional transformersmax. 1500 VA
-
Electronic transformers1500 W
Lighting control
-
Fluorescent lamps with electronical ballast (EB)max. 20 x 36 W
-
- uncompensated1200 VA
Fluorescent bulbs control
-
Energy-saving lamps25 x 18 W
-
Power lighting fluo lamps25x18W
-
Max. power fluo. duo lamp comp. series27 X 36W
-
Fluorescent lamps parallel compensated1000 W /130 µF
LED control
-
Max number of LED/CFL lamps25
-
230V LED lamps25 x 18 W
-
Power LED450 W
-
LEDStatus LED integrated in manual operation button
Incandescent bulbs control
-
Max. power with incandescent lamps2300 W
-
230 V incandescent lamps2300 W
-
230 V halogen lamps2300 W
-
230 V incandescent lamps and halogen lamps2300 W
Connection
-
Connection cross-sect. flexible conductor0,5 / 4mm²
-
Connection cross-sect. rigid cable0,5 / 6mm²
-
Type of loadC-Load
-
Conductor cross-section (flexible)max. 0.5…4 mm²
-
Conductor cross-section (rigid)max. 0.5…6 mm²
-
Type of contacts16F
-
Bus coupling unitwith integral bus coupling unit
-
Type of connectionwith QuickConnect plug-in terminals
-
Bus connectionbus connection via connecting terminal
-
Type of connectionquick connect
Settings
-
Supported configuration modessystem
-
Settingswitching time on change of direction adjustable
Scope of delivery
-
Bus connection includedYes
Equipment
-
Modular expandabilityNo
-
Potential-freewith potential-free NO contacts as well as NC contact parameterisable
Use
-
Differentiation characteristic 3 - Saleswith screw-in lift terminals
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Operating temperature-5…45 °C
-
Storage/transport temperature-20…70 °C
Identification
-
Device familyTYM
-
Main design lineKNX
Downloads
-
Product image
-
ProductNotice
Instruction manuals for TYMS616D
PDF3 MBInstruction manuals for TYMS616D
PDF3 MBInstruction manuals for TYMS616D
PDF3 MBInstruction manuals for TYMS616D
PDF1 MB -
Installation guide
Installation manuals for TYMS616D
PDF3 MB -
ProductETSBase
Product-Database ETS for TYMS616D
ETS Database for TYMS616D
KNXPROD976 KB -
ProductApplicationDescription
Application guides ETS / easy link for TYMS616D
Application description ETS for KNX Secure Switching actuator/blind actuator TYMS616D TYMS620D 6LE089577A (EN, 2023-04)
PDF3 MB -
ProductECDeclaration
EU Declaration of conformity for TYMS616D
PDF380 KBEU Declaration of conformity for TYMS616D
PDF279 KB -
ProductROHS
Pollutant guidelines for TYMS616D
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for TYMS616D
REACH-declaration 2023-10-20 (english)
PDF33 KB -
ProductEnvironmentProfile
Product environmental profile for TYMS616D
PDF576 KB
More documentation