Output module 8-fold 16a c-load adapted TYAS608D
EAN
3250610050088
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Bus systemyes
Functions
-
Multi-phase modesuitable to switch different external conductors
-
Functionwith positioning function for blind and lamella position ; with safety functions e.g. for wind, rain, alarm ; with sun shade function
-
Operating modeany combined operation from drive and switching functions possible
Configuration
-
Number of modules6
Controls and indicators
-
Indicator lampyes
-
OperationManual operation can be activated via selection switch, thereby deactivation of the KNX function ; manual operation per channel using button (single-area operation)
-
Indication / displaystatus LED integrated in the manual operation button
-
Manual selection switches / push-buttonsmanual operation buttons for on/off (up/down) and bus function on/off per channel/device
-
Button / push-buttonwith illuminated programming button
Main electrical features
-
Rated operational voltage Ue195 / 253 V
-
Rated current16 A
Voltage
-
Operating voltage over bus21…32 V DC
-
Output voltage230 V~
-
System supply voltage30V DC via bus
Electric current
-
Number of entry circuits0
-
Rated current16 A
Dimensions
-
Height90 mm
Power
-
Output power2300 W
-
Max. switching power2300 W
Lighting control
-
- uncompensated1200 VA
LED control
-
LEDStatus LED integrated in manual operation button
Incandescent bulbs control
-
230 V incandescent lamps2300 W
-
230 V halogen lamps2300 W
Connection
-
Type of loadC-Load
-
Conductor cross-section (flexible)0.75…2.5 mm²
-
Bus coupling unitwith integral bus coupling unit
-
Type of connectionwith QuickConnect plug-in terminals
-
Bus connectionbus connection via connecting terminal
-
Type of connectionquick connect
Settings
-
Supported configuration modessystem
-
Settingswitching time on change of direction adjustable
Scope of delivery
-
Bus connection includedYes
Equipment
-
Modular expandabilityNo
-
Potential-freewith potential-free NO contacts as well as NC contact parameterisable
Use
-
Differentiation characteristic 3 - Saleswith plug-in terminals
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Identification
-
Main design lineKNX
Downloads
-
Product image
-
ProductNotice
Instruction manuals for TYAS608D
PDF3 MBInstruction manuals for TYAS608D
PDF3 MBInstruction manuals for TYAS608D
PDF3 MBInstruction manuals for TYAS608D
PDF3 MB -
ProductETSBase
Product-Database ETS for TYAS608D
ETS Database for TYAS608D
KNXPROD776 KB -
ProductApplicationDescription
Application guides ETS / easy link for TYAS608D
Application description ETS for KNX Secure Switching actuator/blind actuator TYMS616D TYMS620D 6LE089577A (EN, 2023-04)
PDF3 MB -
ProductECDeclaration
EU Declaration of conformity for TYAS608D
PDF271 KBEU Declaration of conformity for TYAS608D
PDF315 KB -
ProductEnvironmentProfile
Product environmental profile for TYAS608D
PDF192 KB -
ProductROHS
Pollutant guidelines for TYAS608D
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for TYAS608D
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation