easy configuration tool • TJA665 | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
            • See all the categories
            • Energy distribution
              • Small enclosures
                • consumer units
                • gamma surface enclosures
                • golf
                • gala
                • vega
                • volta
                • vector
                • vega D
                • FW
                • vector security
                • cosmos
                • invicta DIN rail boards
                • invicta TPN
              • Distribution boards
                • quadro evo
                • quadro4
                • quadro5
                • quadro+
                • quadro equipment system
                • automation enclosures
                • invicta panel boards
                • enclosed fuse combination switches and load break switches
              • Main incomers
                • h3 ACBs
                • HW ACBs
                • h3 MCCBs
                • h3+ MCCBs
                • Earth leakage relays and torroids
                • Load break switches
                • Changeover switches
                • Fuse Combination Switches
              • Protection devices
                • MCBs
                • RCCBs
                • RCBOs
                • Add-on blocks
                • Auxiliaries and accessories
                • Prong insulated busbars and accessories
                • Fork insulated busbars and accessories
                • Motor starters
                • HRC fuse carriers
                • HRC cartridge fuses
                • Residential fuse carriers
                • BS1361 fuse carriers
                • Surge protection devices
                • Photovoltaic system
              • Power, control and signaling
                • Switch disconnectors
                • Contactors
                • Interface relays
                • Modular changeover switch
                • Modular trip-free switch
                • Indicator lights
                • Emergency lighting module
                • Push buttons
                • Transformers, bells and buzzers
                • Control
                • Remote controls
                • Power interface and programming
                • Modular devices
              • Connection
                • Busbars and accessories
                • Distribution blocks
                • Blocks and terminals
                • Quick Connect and cage terminals
                • Mini-junction terminals
                • Anti-shear terminals, equipped connection blocks
            • Energy management
              • Energy counting and measurement
                • Energy monitoring
                • Energy meters
                • Control relays
                • Pulse concentrator and current transformers
              • Energy and lighting control
                • Time switches
                • Time lag switches
                • Delay timers
                • Latching relay
                • Motion and presence detectors
                • Dimmers
                • HVAC
              • Charging stations
                • witty charging stations
            • Cable management
              • Residential trunking
                • Skirtings
                • Plinths
                • Accessories for skirtings and plinths
              • Cable distribution trunking
                • tehalit.lifea with adjustable partition
                • tehalit.lifea large dimension
                • tehalit.lifea for air-conditioning and heat pump
                • tehalit.lifea accessories
                • tehalit.lifea cable trunking on a roll
                • tehalit.lifea self-adhesive mini-snaps
              • Installation trunking
                • tehalit.queraz PVC with direct locking system
                • tehalit.queraz alu with direct locking system
                • PVC, aluminium and steel trunking
              • Office trunking
                • Pole system
                • RS design poles
                • Posts
                • Ecoline outlets
                • Multi outlet blocs NR
                • tehalit.officea accessories
                • Floor trunking and accessories
                • Underfloor trunking system
              • Enclosure trunking
                • Cable ducting system
                • Accessories
              • Specific trunking solutions
                • tehalit.camelea steel sheet trunking
                • tehalit.camelea fiber glass trunking
                • Fire resistant trunkings
                • Halogen free trunking
            • Wiring accessories and Building automation
              • British Standards wiring accessories
                • Muse
                • Inspire
                • Dream
                • IP55
                • IP66
                • Floor mounting sockets
                • Junction boxes
                • Accessories
              • European Standards wiring accessories
                • gallery
                • essensya
                • cubyko
                • Berker S.1 / B.3 / B.7
                • Berker Q.1 / Q.3 / Q.7
                • Berker K.1 / K.5
                • Berker Arsys
                • Berker R.1 / R.3
                • Berker Serie 1930 / Glass / R.Classic
                • Berker Integro
                • Berker - Light controls
                • Berker - Blind/shutter controls
                • Berker - Communication & multimedia
                • Berker connecting systems
                • Security and safety systems
              • Building automation
                • KNX Quicklink RF
                • KNX Easy
                • KNX System (via ETS)
                • KNX systems
              • Communication boards
                • Media hub
            • Detectors
              • Smoke detectors
                • Smoke/heat detectors
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          Account
          • Catalog
          • Wiring accessories and Building auto­ma­tion
          • Building auto­ma­tion
          • KNX Easy
          • Config­ur­a­tion
          • Config­ur­a­tion server
          • TJA665
          Current search
          Image Filter  | Hager Africa Filter
          Image Filter  | Hager Africa Filter
          ProductsShow
          Image  TJA665 of the product Hager Africa | Hager Africa
          Image  TJA665 of the product Hager Africa | Hager Africa
          Image  TJA665 of the product Hager Africa | Hager Africa

          easy configuration tool

          TJA665

          Image  TJA665 of the product Hager Africa | Hager Africa
          Image  TJA665 of the product Hager Africa | Hager Africa
          Image  TJA665 of the product Hager Africa | Hager Africa
          • Wiring accessories and Building auto­ma­tion

          easy configuration tool TJA665

          EAN
          3250615909428
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in

          This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


          • Technical properties
          • Documentations
          • Accessories
          Download the data sheet

          Technical properties

          Config­ur­a­tion
          • Category / ports
            2 RJ45 Ports for LAN connec­tion
          • Number of modules
            6
          Controls and indic­ators
          • Manual selec­tion switches / push-but­tons
            Selec­tion switch for online/off­line mode
          • Button / push-button
            with program­ming button and red program­ming LED
          Connectivity
          • Ethernet data rate
            max. 2 x 100/1000 Mbit/s
          • Connectors / jacks
            with 2 USB jacks type B, USB 2.0 compliant
          Voltage
          • Auxil­iary voltage
            24 V DC
          • Oper­ating voltage
            24 V DC
          • Oper­ating voltage over bus
            21…32 V DC
          • Voltage
            Power supply via PoE or 24 V DC
          Elec­tric current
          • Number of entry circuits
            512
          Dimen­sions
          • Width of rail mounted device (RMD)
            6 modules
          LED control
          • LED
            with green and red status LED for LAN status, oper­a­tional stand-by, KNX status and gateway connec­tion
          Connec­tion
          • Conductor cross-sec­tion (flex­ible)
            0.75…2.5 mm²
          • Conductor cross-sec­tion (rigid)
            0.75…2.5 mm²
          • Bus coup­ling unit
            with integral bus coup­ling unit
          • Type of connec­tion
            with Quick­Con­nect plug-in terminals
          • Bus connec­tion
            bus connec­tion via connecting terminal
          Settings
          • Supported config­ur­a­tion modes
            easy
          Scope of delivery
          • Bus connec­tion included
            Yes
          • Contents of the kit
            Config­ur­a­tion tool
          Equip­ment
          • Number of outputs
            512
          • Update­able
            Yes
          • Visu­al­iz­a­tion
            No
          • Web-Server
            Yes
          Soft­ware
          • Soft­ware
            Config­ur­a­tion tool for commis­sioning of KNX install­a­tions in easy mode
          Use condi­tions
          • Oper­ating temper­ature
            0…45 °C
          • Stor­age/trans­port temper­ature
            -20…70 °C
          Iden­ti­fic­a­tion
          • Main design line
            KNX
          Instruc­tions
          • Inform­a­tion text
            Network tech­no­logy skills are required for commis­sion­ing. System require­ments: Windows 8.1, Android 4.4, iOS 8.

          Downloads

          • Product image

            Image TJA665  | Hager Africa

            Product Image TJA665

          • ProductNotice

            Image Instruction manuals for TJA665  | Hager Africa

            Instruction manuals for TJA665

            PDF
            1 MB
          • ProductImplementationSoftware

            Image Programming/Implementation software for TJA665  | Hager Africa

            Programming/Implementation software for TJA665

            Server Software (TJA470, TJA670, TJA510(N), TJA665)

            ZIP
            221 MB
            Image Programming/Implementation software for TJA665  | Hager Africa

            Programming/Implementation software for TJA665

            Hager Pilot Windows

            EXE
            132 MB
            Image Programming/Implementation software for TJA665  | Hager Africa

            Programming/Implementation software for TJA665

            domovea - access Server 5.2.1.zip

            ZIP
            218 MB
            Image Programming/Implementation software for TJA665  | Hager Africa

            Programming/Implementation software for TJA665

            Hager Pilot MacOS

            DMG
            81 MB
            Image Programming/Implementation software for TJA665  | Hager Africa

            Programming/Implementation software for TJA665

            domovea - access Server 6.1.6

            ZIP
            221 MB
            Image Programming/Implementation software for TJA665  | Hager Africa

            Programming/Implementation software for TJA665

            EASYTOOL SIMULATOR FOR WINDOWS

            EXE
            26 MB
            Image Programming/Implementation software for TJA665  | Hager Africa

            Programming/Implementation software for TJA665

            PS_TXA100_V5.1.4

            ZIP
            334 MB
            Image Programming/Implementation software for TJA665  | Hager Africa

            Programming/Implementation software for TJA665

            EXE
            3 MB
          • ProductLicence

            Image Product licence for TJA665  | Hager Africa

            Product licence for TJA665

            Open Source Licence for TJA665

            PDF
            2 MB
          • ProductEnvironmentProfile

            Image Product environmental profile for TJA665  | Hager Africa

            Product environmental profile for TJA665

            PDF
            415 KB
          More documentation

          Accessories mandatory

          • TXB601B
            TXB601B
            Output module 1x 10A /230V~, flush mounted, KNX
            0.00 €
            / *
          • TXA664A
            TXA664A
            DIMMER 4 CHANNELS 300W NE
            0.00 €
            / *
          • TXA628C
            TXA628C
            OUTPUT DEVICE FOR 8 SHUTTERS / BLINDS 230V~ 6A / NE
            0.00 €
            / *
          • TXB602F
            TXB602F
            Output module 2x 6A /230V~, flush mounted, KNX
            0.00 €
            / *
          • TXB692F
            TXB692F
            Output module 2x 6A /230V~, 2 inputs, flush mounted, KNX
            0.00 €
            / *
          See more

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group