![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Output module 2x 6A /230V~, flush mounted, KNX TXB602F
EAN
3250616048898
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Number of blinds/shutters outputs1
-
Fixing modeflush-mounting
Configuration
-
Number of modules0
Controls and indicators
-
Indicator lampyes
Main electrical features
-
Rated operational voltage Ue230 V
-
Rated current6 A
Voltage
-
Max. switching capacity at230 V AC
-
Operating voltage over bus21…32 V DC
-
System supply voltage30V DC via bus
Electric current
-
Bus current consumption (data transfer)7 mA
-
Bus current consumption (idle)5 mA
-
Number of entry circuits0
-
Maximum switching current6 A
-
Maximum through current6 A
-
Rated current6 A
-
Switching current at cos φ = 0.8max. 6 A
-
Withstand current in AC1 for the contact path or zone 16 A
Dimensions
-
Height of installed product44 mm
-
Dimensions (LLxwwxhh)44 x 43 x 22 mm
-
Width of rail mounted device (RMD)0 modules
-
Height44 mm
Power
-
Max. power with electronic transfo.500 W
-
Total power loss under IN0.5 W
-
Output power500 W
-
Max. switching power1200 W
-
Conventional transformers500 VA
-
Electronic transformers500 W
Measurement
-
Input scanning voltage12 V DC V DC
Materials
-
Colourlight grey
Lighting control
-
Fluorescent lamps with electronical ballast (EB)6 x 48 W
-
- uncompensated500 VA
Fluorescent bulbs control
-
Energy-saving lamps13 W
-
Power lighting fluo lamps5 x 13W
-
Max. power fluo. duo lamp comp. series6 x 48W
LED control
-
Max number of LED/CFL lamps5
-
Power LED65 W
Incandescent bulbs control
-
Max. power with incandescent lamps500 W
-
230 V incandescent lamps and halogen lamps500 W
Connection
-
Conductor cross-section (flexible)0.75…2.5 mm²
-
Conductor cross-section (rigid)0.75…2.5 mm²
-
Number of contacts2
-
Bus coupling unitwith integral bus coupling unit
-
Type of connectionwith screw terminals
Settings
-
Supported configuration modessystem
Scope of delivery
-
Bus connection includedYes
Equipment
-
Number of outputs2
-
Modular expandabilityNo
Use
-
Differentiation characteristic 3 - Saleswith screw terminals
Safety
-
Protection index IPIP20
Use conditions
-
Operating temperature-5…45 °C
-
Storage/transport temperature-20…70 °C
Identification
-
Main design lineKNX
Downloads
-
Product image
-
ProductNotice
Instruction manuals for TXB602F
PDF420 KB -
Technical information
PDF443 KB -
ProductETSBase
Product-Database ETS for TXB602F
ETS Database for TXB602F
KNXPROD288 KB -
ProductApplicationDescription
Application guides ETS / easy link for TXB602F
Application description TXM616D
PDF9 MB -
ProductECDeclaration
EU Declaration of conformity for TXB602F
Declaration
PDF127 KB -
ProductEnvironmentProfile
Product environmental profile for TXB602F
PDF303 KB -
ProductROHS
Pollutant guidelines for TXB602F
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for TXB602F
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation