![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Output module 1x 10A /230V~, flush mounted, KNX TXB601B
EAN
3250616048904
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeflush-mounting
Configuration
-
Number of modules0
Controls and indicators
-
Indicator lampyes
Main electrical features
-
Rated operational voltage Ue230 V
-
Rated current10 A
Voltage
-
Max. switching capacity at230 V AC
-
Operating voltage over bus21…32 V DC
-
System supply voltage30V DC via bus
Electric current
-
Bus current consumption (data transfer)7 mA
-
Bus current consumption (idle)5 mA
-
Number of entry circuits0
-
Maximum through current10 A
-
Rated current10 A
-
Max. switching current10 A
-
Switching current at cos φ = 0.8max. 10 A
-
Withstand current in AC1 for the contact path or zone 110 A
Dimensions
-
Height of installed product44 mm
-
Dimensions (LLxwwxhh)44x43x22 mm
-
Width of rail mounted device (RMD)0 modules
-
Height44 mm
Power
-
Max. power with electronic transfo.600 W
-
Breaking capacitymax. 600 W
-
Total power loss under IN0.6 W
-
Output power600 W
-
Max. switching power600 W
-
Conventional transformers600 VA
-
Electronic transformers600 W
Materials
-
Colourlight grey
Lighting control
-
Fluorescent lamps with electronical ballast (EB)6 x 58 W
Fluorescent bulbs control
-
Energy-saving lamps5 x 15 W
-
Power lighting fluo lamps5 x 15W
-
Max. power fluo. duo lamp comp. series6 x 58W
LED control
-
Power LED75 W
Incandescent bulbs control
-
Max. power with incandescent lamps600 W
-
230 V incandescent lamps600 W
-
230 V halogen lamps600 W
-
230 V incandescent lamps and halogen lamps600 W
Connection
-
Conductor cross-section (flexible)0.5…2.5 mm²
-
Conductor cross-section (rigid)0.5…2.5 mm²
-
Number of contacts1
-
Type of contacts1NO
-
Bus coupling unitwith integral bus coupling unit
-
Type of connectionwith screw terminals
Settings
-
Supported configuration modessystem
Scope of delivery
-
Bus connection includedYes
Accessories included
-
Boxinstallation in flush-mounted or splash-protected junction box
Equipment
-
Modular expandabilityNo
Safety
-
Protection index IPIP20
Use conditions
-
Operating temperature-5…45 °C
-
Storage/transport temperature-20…70 °C
Identification
-
Main design lineKNX
Downloads
-
Product image
-
ProductUserGuides
End User quick guides for TXB601B
PDF334 KB -
Technical information
PDF443 KB -
ProductETSBase
Product-Database ETS for TXB601B
ETS Database for TXB601B
KNXPROD114 KB -
ProductApplicationDescription
Application guides ETS / easy link for TXB601B
Application description TXB601
PDF2 MB -
ProductECDeclaration
EU Declaration of conformity for TXB601B
Declaration
PDF127 KB -
ProductROHS
Pollutant guidelines for TXB601B
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for TXB601B
RoHS-declaration 2023-10-20 (english)
PDF33 KB -
ProductEnvironmentProfile
Product environmental profile for TXB601B
PDF303 KB
More documentation