easy configuration tool kit TXA100
EAN
3250617577366
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Category / portsRJ45 Port for LAN connection
Controls and indicators
-
Manual selection switches / push-buttonsSelection switch for online/offline mode
-
Button / push-buttonwith programming button and red programming LED
Connectivity
-
Ethernet data ratemax. 2 x 100/1000 Mbit/s
-
Connectors / jackswith 2 USB jacks type B, USB 2.0 compliant
Voltage
-
Operating voltage230 V AC
-
Operating voltage over bus21…32 V DC
Dimensions
-
Dimensions (LLxwwxhh)41.5x33x10 cm
LED control
-
LEDwith green and red status LED for LAN status, operational stand-by, KNX status and gateway connection
Connection
-
Bus coupling unitwith integral bus coupling unit
-
Bus connectionbus connection via connecting terminal
Settings
-
Supported configuration modeseasy
Scope of delivery
-
Bus connection includedYes
-
Contents of the kitConfiguration tool + WIFI access point + Power supply 1x 30VDC + 1x 24VDC
Equipment
-
UpdateableYes
-
VisualizationNo
-
Web-ServerYes
Software
-
Softwareportable case with complete set for commissioning of KNX installations in easy mode
Use conditions
-
Operating temperature0…45 °C
-
Storage/transport temperature-20…70 °C
Identification
-
Main design lineKNX
Instructions
-
Information textNetwork technology skills are required for commissioning. System requirements: Windows 8.1, Android 4.4, iOS 8.
Downloads
-
Product image
-
ProductNotice
Instruction manuals for TXA100
PDF833 KB -
Installation handbook
Installation handbooks for TXA100
PDF788 KBInstallation handbooks for TXA100
PDF9 MBInstallation handbooks for TXA100
PDF1 MB -
ProductImplementationSoftware
Programming/Implementation software for TXA100
Server Software (TJA470, TJA670, TJA510(N), TJA665)
ZIP221 MBProgramming/Implementation software for TXA100
PS_TXA100_V5.1.4
ZIP334 MBProgramming/Implementation software for TXA100
EXE3 MBProgramming/Implementation software for TXA100
EASYTOOL SIMULATOR FOR WINDOWS
EXE26 MB -
ProductLicence
Product licence for TXA100
Open Source Licence for TJA665
PDF2 MB
More documentation