Cover for push-button/pilot lamp E10, light control, green, trans. 1283
EAN
4011334010494
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colour independent of design linesgreen, transparent
-
Colourgreen
-
Colourclear green
Installation, mounting
-
Installation modefor plug-in cover
Use cases
-
ApplicationLight control
Identification
-
Application, usageLight control
-
Main design lineLight control
-
Secondary design line(s)Berker B.1, Berker K.5, Berker Arsys, Berker K.1, Berker Q.1, Surface-mounted, Berker B.3, Aquatec IP44, Berker B.7, wg-up ip 44, Berker S.1, Module inserts
Downloads
More documentation