LENS PILOT LAMP E14 CLEAR • 1230 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

        Menu
        • Products
        • Solutions
          References - all-in-one solutions
          Let yourself be inspired by projects already achieved
          Refe­rence projects
          • Solutions
          • Energy distrib­ution
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
          • Energy manag­ement
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
          • Wiring acce­s­s­ories
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
          • Building autom­ation
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
          • Cable manag­ement
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
          • Security
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
          • See All
        • Inspiration and knowledge
          Sharing our knowledge with you
          Discover all our resources to help you find the right solution for your project
          Down­l­oads
          • Inspiration and knowledge
          • Learning
            • How-to videos
            • E-learning
            • See All
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
          • Refe­rence projects
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
          • IEC standard
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
          • See All
        • Support
          Tools, apps and software
          Our applications and software will support you in your projects
          Learn more
          • Support
          • Find a whol­e­s­aler
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
          • FAQ
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
          • Down­l­oads
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
          • Digital tools
            • Hage­rcad
            • eCat app
            • Hager mood
            • See All
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
          • Contact us
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
          • See All
        • About us
          Sustain­a­bility for us
          Our path towards a more sustain­able future
          Learn more
          • About us
          • Sustain­a­bility
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
          • News­l­etter
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
          • Investments
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
          • See All
        • See all the categories
        Account
        • Catalog
        • Wiring accessories and Building auto­ma­tion
        • European Stand­ards wiring accessories
        • Berker - Light controls
        • Light signals
        • Accessories
        • 1230
        Image  1230 of the product Hager Africa | Hager Africa
        Image  1230 of the product Hager Africa | Hager Africa

        Cover, high, for pilot lamp E14, light control, clear, trans.

        1230

        Image  1230 of the product Hager Africa | Hager Africa
        Image  1230 of the product Hager Africa | Hager Africa
        • Wiring accessories and Building auto­ma­tion

        Cover, high, for pilot lamp E14, light control, clear, trans. 1230

        EAN
        4011334009542
        Packaging
        10 PCEs

        You have to log in with your myHager profile to see prices and to order.

        Add to a list
        Add to a list

        Login to create a product list

        You need to be logged into your myHager account to create product lists

        Create an account Sign in
        • Technical properties
        • Documentations
        • More products
        Download the data sheet

        Technical properties

        Mater­ials
        • Colour inde­pendent of design lines
          clear trans­parent
        Install­a­tion, mounting
        • Install­a­tion mode
          for plug-in cover
        Use cases
        • Applic­a­tion
          Light control
        Safety
        • REACH conform
          Yes
        • RoHS conform
          Yes
        Iden­ti­fic­a­tion
        • Applic­a­tion, usage
          Light control ; Surface-­mounted wet-­room install­a­tion
        • Main design line
          Light control
        • Secondary design line(s)
          ACCESSORIES ; Surface-­mounted ; Berker Arsys ; Berker B.3 ; Berker B.7 ; Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9 ; Berker K.1 ; Berker K.5 ; Berker S.1 ; Module inserts

        Downloads

        • Product image

          Image 1230  | Hager Africa

          Product Image 1230

        • ProductROHS

          Image Pollutant guidelines for 1230  | Hager Africa

          Pollutant guidelines for 1230

          REACH-declaration 2023-10-20 (english)

          PDF
          32 KB
          Image Pollutant guidelines for 1230  | Hager Africa

          Pollutant guidelines for 1230

          RoHS-declaration 2023-10-20 (english)

          PDF
          33 KB
        More documentation

        Discover more of this product range

          5
        • 1
          1220 - Cover, flat, for pilot lamp E14, light control, clear, trans.
          1220
          Cover, flat, for pilot lamp E14, light control, clear, trans.
        • 2
          1231 - Cover, high, for pilot lamp E14, light control, red, trans.
          1231
          Cover, high, for pilot lamp E14, light control, red, trans.
        • 3
          1232 - Cover, high, for pilot lamp E14, light control, green, trans.
          1232
          Cover, high, for pilot lamp E14, light control, green, trans.
        • 4
          1279 - Knob for push-button/pilot lamp E10, light control, red, trans.
          1279
          Knob for push-button/pilot lamp E10, light control, red, trans.
        • 5
          1280 - Cover for push-button/pilot lamp E10, light control, clear, trans.
          1280
          Cover for push-button/pilot lamp E10, light control, clear, trans.

        Products and solutions

        • Products catalog
        • Energy distribution
        • Energy management
        • Cable management
        • Building automation
        • Wiring accessories
        • Security
        • Reference projects

        Contact and support

        • Find your closest wholesaler
        • Contact us
        • How to videos
        • FAQs
          Digital tools
        • Documentation
        • Learning
        • News

        Hager Africa & Near East - Who are we

        We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

        More about us

        Follow us!

        • Cookies
        • Privacy
        • Hagergroup
        • Report a vulnerability

        © 2022 Ha­ger Group