Cover, high, for pilot lamp E14, light control, green, trans. 1232

EAN
4011334009566
Packaging
10 PCEs

Technical properties

Materials
  • Colour independent of design lines
    green, transparent
  • Colour
    green
Installation, mounting
  • Installation mode
    for plug-in cover
Use cases
  • Application
    Light control
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Identification
  • Application, usage
    Light control ; Surface-mounted wet-room installation
  • Main design line
    Light control
  • Secondary design line(s)
    ACCESSORIES ; Surface-mounted ; Berker Arsys ; Berker B.3 ; Berker B.7 ; Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9 ; Berker K.1 ; Berker K.5 ; Berker S.1 ; Module inserts